Menu Search

Side Mount Hinges

In production

A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.

These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.

  • Materials: Brass, Die Cast Zinc Allow, Steel and Stainless Steel
  • Finish Options: Bright Chrome, Chrome Plated, Mirror, Matt, Powder Coating, Stainless Steel and Zinc Plated
  • Colours: Black, Clear, Grey, Natural and Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Item Code Price range Availability Overall Length Finish Material Overall Thickness Overall Width View
Request the lead time here
90.5 mm
Powder Coated
Zinc Alloy
29.0 mm
29.0 mm
Request the lead time here
33.0 mm
Powder Coated
Zinc Alloy
16.9 mm
33.6 mm
Request the lead time here
42.0 mm
Matt
Zinc Alloy
10.6 mm
Request the lead time here
43.7 mm
Bright Chrome
Zinc Alloy
14.2 mm
42.5 mm
Request the lead time here
55.0 mm
Zinc Plated
Steel
23.0 mm
40.2 mm
Request the lead time here
66.0 mm
Powder Coated
Zinc Alloy;Stainless Steel
25.5 mm
14.0 mm
Request the lead time here
66.0 mm
Powder Coated
Die Cast Zinc Alloy
19.5 mm
14.0 mm
Request the lead time here
31.7 mm
Bright Chrome
Zinc Alloy
19.6 mm
30.0 mm
Request the lead time here
95.0 mm
Stainless Steel
Zinc Alloy
13.3 mm
9.0 mm
Request the lead time here
82.0 mm
No Finish
Stainless Steel
16.0 mm
13.2 mm
Request the lead time here
80.0 mm
Chrome Plated
Brass
20.0 mm
20.0 mm
Request the lead time here
42.0 mm
Bright Chrome
Zinc Alloy
28.0 mm
28.0 mm
Request the lead time here
76.5 mm
No Finish
Stainless Steel
16.0 mm
Request the lead time here
70.0 mm
Chrome Plated
Zinc Alloy
24.0 mm
14.0 mm
Request the lead time here
80.0 mm
No Finish
Stainless Steel
14.5 mm
12.0 mm
Request the lead time here
60.0 mm
Bright Chrome
Zinc Alloy
10.5 mm
23.2 mm
Request the lead time here
55.0 mm
Stainless Steel
Zinc Alloy
13.5 mm
9.0 mm
Request the lead time here
92.0 mm
Chrome Plated
Zinc Alloy
24.0 mm
14.0 mm
Request the lead time here
49.0 mm
Mirror
Stainless Steel
24.0 mm
24.0 mm
Request the lead time here
49.0 mm
Mirror
Stainless Steel
18.0 mm
16.0 mm
  • of 3
Side Detachable Exposed Hinge - Leaf Thickness : 25.0 mm | 0.984 in Overall Length : 90.5 mm | 3.563 in Overall Thickness : 29.0 mm | 1.142 in; Black

20035648


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    25.0 mm
  • Overall Length
    90.5 mm
  • Overall Thickness
    29.0 mm
  • Overall Width
    29.0 mm
  • Number of Mounting Holes
    4
Side Hinge - Leaf Thickness : 13.2 mm | 0.52 in Overall Length : 33.0 mm | 1.299 in Overall Thickness : 16.9 mm | 0.665 in; Black

20035686


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    13.2 mm
  • Overall Length
    33.0 mm
  • Overall Thickness
    16.9 mm
  • Overall Width
    33.6 mm
  • Number of Mounting Holes
    2
Side Detachable Exposed Hinge - Leaf Thickness : 5.3 mm | 0.209 in Overall Length : 42.0 mm | 1.654 in ; Black

20035655


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.3 mm
  • Overall Length
    42.0 mm
  • Overall Width
    10.6 mm
  • Number of Mounting Holes
    4
  • Mounting Method
    Screw
Exposed Hinge - Leaf Thickness : 5.0 mm | 0.197 in Overall Length : 43.7 mm | 1.72 in Overall Thickness : 14.2 mm | 0.559 in; Natural

20034269


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    43.7 mm
  • Overall Thickness
    14.2 mm
  • Overall Width
    42.5 mm
  • Number of Mounting Holes
    2
Exposed Hinge - Leaf Thickness : 13.0 mm | 0.512 in Overall Length : 55.0 mm | 2.165 in Overall Thickness : 23.0 mm | 0.906 in; Silver

20034276


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    13.0 mm
  • Overall Length
    55.0 mm
  • Overall Thickness
    23.0 mm
  • Overall Width
    40.2 mm
  • Number of Mounting Holes
    2
Side Hinge - Leaf Thickness : 5.0 mm | 0.197 in Overall Length : 66.0 mm | 2.598 in Overall Thickness : 25.5 mm | 1.004 in; Black

5931225E


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    66.0 mm
  • Overall Thickness
    25.5 mm
  • Overall Width
    14.0 mm
  • Number of Mounting Holes
    4
Side Hinge - Overall Width - 14.0 mm | 0.551 in; Overall Length - 66.0 mm | 2.598 in; Die Cast Zinc Alloy

5931219E


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    66.0 mm
  • Overall Thickness
    19.5 mm
  • Overall Width
    14.0 mm
  • Number of Mounting Holes
    4
Side Hinge - Leaf Thickness : 19.2 mm | 0.756 in Overall Length : 31.7 mm | 1.248 in Overall Thickness : 19.6 mm | 0.772 in; Natural

20035761


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    19.2 mm
  • Overall Length
    31.7 mm
  • Overall Thickness
    19.6 mm
  • Overall Width
    30.0 mm
  • Number of Mounting Holes
    2
Side Detachable Exposed Hinge - Leaf Thickness : 13.3 mm | 0.524 in Overall Length : 95.0 mm | 3.74 in Overall Thickness : 13.3 mm | 0.524 in; Natural

20035587


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    13.3 mm
  • Overall Length
    95.0 mm
  • Overall Thickness
    13.3 mm
  • Overall Width
    9.0 mm
  • Number of Mounting Holes
    4
Side Hinge - Leaf Thickness : 10.0 mm | 0.394 in Overall Length : 82.0 mm | 3.228 in Overall Thickness : 16.0 mm | 0.63 in; Natural

20043315


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.0 mm
  • Overall Length
    82.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    13.2 mm
  • Number of Mounting Holes
    4
Side Hinge - Overall Width - 20.0 mm | 0.787 in; Overall Length - 80.0 mm | 3.15 in; Brass

39331E


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    20.0 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    20.0 mm
  • Number of Mounting Holes
    4
Side Hinge - Leaf Thickness : 16.0 mm | 0.63 in Overall Length : 42.0 mm | 1.654 in Overall Thickness : 28.0 mm | 1.102 in; Natural

20035839


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    16.0 mm
  • Overall Length
    42.0 mm
  • Overall Thickness
    28.0 mm
  • Overall Width
    28.0 mm
  • Number of Mounting Holes
    3
Side Hinge - Leaf Thickness : 11.1 mm | 0.437 in Overall Length : 76.5 mm | 3.012 in ; Natural

20043285


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.1 mm
  • Overall Length
    76.5 mm
  • Overall Width
    16.0 mm
  • Number of Mounting Holes
    4
  • Mounting Method
    Screw
Side Hinge - Leaf Thickness : 12.0 mm | 0.472 in Overall Length : 70.0 mm | 2.756 in Overall Thickness : 24.0 mm | 0.945 in; Grey

20035822


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    12.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    24.0 mm
  • Overall Width
    14.0 mm
  • Number of Mounting Holes
    8
Side Hinge - Leaf Thickness : 10.0 mm | 0.394 in Overall Length : 80.0 mm | 3.15 in Overall Thickness : 14.5 mm | 0.571 in; Natural

20043278


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.0 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    14.5 mm
  • Overall Width
    12.0 mm
  • Number of Mounting Holes
    4
Side Hinge - Leaf Thickness : 17.0 mm | 0.669 in Overall Length : 60.0 mm | 2.362 in Overall Thickness : 10.5 mm | 0.413 in; Natural

20035785


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    17.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    10.5 mm
  • Overall Width
    23.2 mm
  • Number of Mounting Holes
    2
Side Detachable Exposed Hinge - Leaf Thickness : 13.5 mm | 0.531 in Overall Length : 55.0 mm | 2.165 in Overall Thickness : 13.5 mm | 0.531 in; Natural

20035600


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    13.5 mm
  • Overall Length
    55.0 mm
  • Overall Thickness
    13.5 mm
  • Overall Width
    9.0 mm
  • Number of Mounting Holes
    4
Side Hinge - Leaf Thickness : 12.0 mm | 0.472 in Overall Length : 92.0 mm | 3.622 in Overall Thickness : 24.0 mm | 0.945 in; Grey

20035815


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    12.0 mm
  • Overall Length
    92.0 mm
  • Overall Thickness
    24.0 mm
  • Overall Width
    14.0 mm
  • Number of Mounting Holes
    7
Side Hinge - Leaf Thickness : 16.0 mm | 0.63 in Overall Length : 49.0 mm | 1.929 in Overall Thickness : 24.0 mm | 0.945 in; Natural

20043179


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    16.0 mm
  • Overall Length
    49.0 mm
  • Overall Thickness
    24.0 mm
  • Overall Width
    24.0 mm
  • Number of Mounting Holes
    2
Side Hinge - Leaf Thickness : 10.0 mm | 0.394 in Overall Length : 49.0 mm | 1.929 in Overall Thickness : 18.0 mm | 0.709 in; Natural

20043148


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.0 mm
  • Overall Length
    49.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    16.0 mm
  • Number of Mounting Holes
    3