Menu Search

Spring Hinges - Open and Close Position

In stock

Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Holes Mounting Method Open/Closed View
$21.4515 - $23.7689 24 In stock
80.0 mm
$35.7692 - $39.6335 Request the lead time here
3.3 mm
30.0 mm
Screw
$80.9273 - $89.6702 Request the lead time here
1.5 mm
240.0 mm
8
Through Hole
Open
$41.648 - $46.1474 Request the lead time here
1.0 mm
60.0 mm
Screw
$46.6375 - $51.676 Request the lead time here
1.5 mm
180.0 mm
6
Through Hole
Closed
$47.3521 - $52.4677 Request the lead time here
4.5 mm
67.0 mm
$56.9949 - $63.1523 Request the lead time here
4.5 mm
67.0 mm
Screw
$59.7464 - $66.2011 Request the lead time here
4.5 mm
67.0 mm
Screw
$23.8073 - $26.3793 Request the lead time here
1.5 mm
120.0 mm
0
Through Hole
Closed
$47.3521 - $52.4677 Request the lead time here
4.5 mm
67.0 mm
$47.4599 - $52.5871 Request the lead time here
4.5 mm
67.0 mm
$27.2719 - $30.2181 Request the lead time here
1.5 mm
120.0 mm
4
Through Hole
Closed
$36.2408 - $40.1561 Request the lead time here
1.5 mm
180.0 mm
6
Through Hole
Open
$42.1959 - $46.7545 Request the lead time here
1.5 mm
180.0 mm
6
Weld
Open
$74.6202 - $82.6816 Request the lead time here
1.5 mm
240.0 mm
0
Weld
Open
$33.6638 - $37.3006 Request the lead time here
3.3 mm
30.0 mm
$114.5141 - $126.8855 Request the lead time here
5.5 mm
100.0 mm
$64.6126 - $71.5929 Request the lead time here
4.5 mm
67.0 mm
$83.2245 - $153.3084 Request the lead time here
4.5 mm
67.0 mm
$80.9273 - $89.6702 Request the lead time here
1.5 mm
240.0 mm
8
Through Hole
Closed
  • of 2
Stand Off Hinge - ; ; ;

399122E

Price Range
$23.7689 - $21.4515

Stock Levels
24 In stock
Attributes
  • Commodity Code
    8302100090
  • Overall Length
    80.0 mm
  • Overall Width
    110.0 mm
Spring Hinges - Maximum Rotation - 270 °; Overall Length - 30.0 mm | 1.181 in; Overall Thickness - 3.3 mm | 0.13 in

1501226

Price Range
$39.6335 - $35.7692

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    3.3 mm
  • Overall Length
    30.0 mm
  • Overall Width
    35.0 mm
  • Finish
    Anodised
Fixed Position Hinge - Leaf Thickness - 1.5 mm | 0.059 in; Overall Length - 240.0 mm | 9.449 in; Number of Holes - 8

550050

Price Range
$89.6702 - $80.9273

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.5 mm
  • Overall Length
    240.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges - Maximum Rotation - 270 °; Overall Length - 60.0 mm | 2.362 in; Overall Thickness - 1.0 mm | 0.039 in

1501221

Price Range
$46.1474 - $41.648

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    35.0 mm
  • Finish
    Anodised
Fixed Position Hinge - Leaf Thickness - 1.5 mm | 0.059 in; Overall Length - 180.0 mm | 7.087 in; Number of Holes - 6

550047

Price Range
$51.676 - $46.6375

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    180.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges - Maximum Rotation - 180 °; Overall Length - 67.0 mm | 2.638 in; Overall Thickness - 10.0 mm | 0.394 in

1334612

Price Range
$52.4677 - $47.3521

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinges - Maximum Rotation - 180 °; Overall Length - 67.0 mm | 2.638 in; Overall Thickness - 4.5 mm | 0.177 in

1501225

Price Range
$63.1523 - $56.9949

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinges - Maximum Rotation - 180 °; Overall Length - 67.0 mm | 2.638 in; Overall Thickness - 4.5 mm | 0.177 in

1501228

Price Range
$66.2011 - $59.7464

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Anodised
Fixed Position Hinge - Leaf Thickness - 1.5 mm | 0.059 in; Overall Length - 120.0 mm | 4.724 in; Number of Holes - 0

550045

Price Range
$26.3793 - $23.8073

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    120.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges - Maximum Rotation - 180 °; Overall Length - 67.0 mm | 2.638 in; Overall Thickness - 10.0 mm | 0.394 in

1334613

Price Range
$52.4677 - $47.3521

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinges - Maximum Rotation - 150 °; Overall Length - 67.0 mm | 2.638 in; Overall Thickness - 10.0 mm | 0.394 in

550037

Price Range
$52.5871 - $47.4599

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Clear
Fixed Position Hinge - Leaf Thickness - 1.5 mm | 0.059 in; Overall Length - 120.0 mm | 4.724 in; Number of Holes - 4

550043

Price Range
$30.2181 - $27.2719

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.5 mm
  • Overall Length
    120.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Fixed Position Hinge - Leaf Thickness - 1.5 mm | 0.059 in; Overall Length - 180.0 mm | 7.087 in; Number of Holes - 6

550046

Price Range
$40.1561 - $36.2408

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    180.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Fixed Position Hinge - Leaf Thickness - 1.5 mm | 0.059 in; Overall Length - 180.0 mm | 7.087 in; Number of Holes - 6

550048

Price Range
$46.7545 - $42.1959

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    180.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Fixed Position Hinge - Overall Length - 240.0 mm | 9.449 in ; Overall Width - 40.0 mm | 1.575 in ; ; Raw

550052

Price Range
$82.6816 - $74.6202

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    240.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges - Maximum Rotation - 180 °; Overall Length - 30.0 mm | 1.181 in; Overall Thickness - 3.3 mm | 0.13 in

1334609

Price Range
$37.3006 - $33.6638

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    3.3 mm
  • Overall Length
    30.0 mm
  • Overall Width
    35.0 mm
  • Finish
    Clear
Spring Hinges - Maximum Rotation - 150 °; Overall Length - 100.0 mm | 3.937 in; Overall Thickness - 12.5 mm | 0.492 in

550039

Price Range
$126.8855 - $114.5141

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    5.5 mm
  • Overall Length
    100.0 mm
  • Overall Width
    83.0 mm
  • Finish
    Clear
Spring Hinges - Maximum Rotation - 180 °; Overall Length - 67.0 mm | 2.638 in; Overall Thickness - 10.0 mm | 0.394 in

1334616

Price Range
$71.5929 - $64.6126

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinges - Maximum Rotation - 150 °; Overall Length - 67.0 mm | 2.638 in; Overall Thickness - 10.0 mm | 0.394 in

550038

Price Range
$153.3084 - $83.2245

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Clear
Fixed Position Hinge - Leaf Thickness - 1.5 mm | 0.059 in; Overall Length - 240.0 mm | 9.449 in; Number of Holes - 8

550051

Price Range
$89.6702 - $80.9273

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    240.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw