Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(2 products)
Dual Material Gasket features an adhesive, high-bond taped profile. This allows the gasket to be easily and instantly fixed and creates a permanent attachment that is not intended to be removed. The range features Dense Strip and Extruded Sponge Strip options.
These gaskets provide sealing and edge protection. They are most commonly used in industrial and automotive applications. They are an ideal choice in areas of high dynamic uses that are exposed to rigorous daily demands.
When applied on metal sheet they offer resistance against vibrations, ingress of humidity and dirt. They also provide an additional seal to enclosure boxes.
Tolerances ISO 3302-1 1996 Class E-2/E-3
This range of Weather Stripping Gasket features a rubber-based permanent adhesive on both sides, which is not recommended for applications with direct UV exposure.
The gasket has excellent resistance to acid, ozone and oxidation.
Ideal for use in HVAC or electrical enclosures, lighting fixtures, vibration dampening and more.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue