Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(18 products)
Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
The hinged locking top means that wires are held in place securely. They have the added feature of being removable, so that you can take the fixing out and replace whenever required.
The hinged locking top means that wires are held in place securely. They have a snap-in fixing for quick installation.
These Wire Saddles have a fir tree mount for quick and easy installation. They also lock wires into place to ensure your wires don't move about.
These wire saddles have a snap-in fixing for quick and easy installation. They lock wires into place to ensure your wires don't move about.
These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move about.
These mini wire saddles have a fir tree mount for quick and easy installation.
These mini wire saddles have a snap-in fixing for quick and easy installation.
These mini wire saddles have a snap-in arrowhead mount for quick and easy installation.
A smaller option. The hinged locking top means that wires are held in place securely. They have a snap-in fixing for quick installation.
These wire saddles hold wires in place and away from the panel that the fastener is attached to, ideal for circuit boards or electrical boards that require no interference.
These wire saddles have a fir tree mount fixing and are non-locking, meaning that your wires can be removed and replaced easily.
These wire saddles have a snap-in fixing and are non-locking, meaning that your wires can be removed and replaced easily.
The wire saddles are suitable for fibre wires and protecting their delicate nature.
The micro wire saddles are suitable for fibre wires and protecting their delicate nature.
A flat cable wire saddle suitable for cable up to 8.0mm wide. The hinged lid clips down into place for a secure hold.
Side Entry Wire Saddles are ideal when space may be restricted and therefore side entry is required.
These wide wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue