Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Material: Acero zincado, Acero inoxidable AISI 304, Acero, Acero inoxidable Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Longitud cerrada | Longitud extendida | Longitud general | Material | Capacidad de carga | Anchura general | Altura general | Compra | |
|---|---|---|---|---|---|---|---|---|---|---|
| 5 En stock |
13.78 in
350.0 mm
|
27.835 in
707.0 mm
|
27.835 in
707.0 mm
|
Acero
|
34.0 kg
34.0 kg
|
1.035 in
26.3 mm
|
0.5 in
12.7 mm
|
|||
| 4 En stock |
|
|
13.78 in
350.0 mm
|
Acero
|
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| 1 En stock |
15.748 in
400.0 mm
|
31.732 in
806.0 mm
|
31.732 in
806.0 mm
|
Acero
|
31.8 kg
31.8 kg
|
1.035 in
26.3 mm
|
0.5 in
12.7 mm
|
|||
| Solicite el plazo de entrega aquí |
15.748 in
400.0 mm
|
27.362 in
695.0 mm
|
27.362 in
695.0 mm
|
Acero
|
45.0 kg
45.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| 115,9042 € - 256,2016 € | Solicite el plazo de entrega aquí |
17.992 in
457.0 mm
|
30.984 in
787.0 mm
|
30.984 in
787.0 mm
|
Acero
|
40.8 kg
40.8 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| Solicite el plazo de entrega aquí |
19.685 in
500.0 mm
|
39.567 in
1005.0 mm
|
39.567 in
1005.0 mm
|
Acero
|
28.6 kg
28.6 kg
|
1.035 in
26.3 mm
|
0.5 in
12.7 mm
|
|||
| Solicite el plazo de entrega aquí |
21.654 in
550.0 mm
|
37.992 in
965.0 mm
|
37.992 in
965.0 mm
|
Acero
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| 2 En stock |
|
|
19.685 in
500.0 mm
|
Acero inoxidable
|
|
1.772 in
45.0 mm
|
0.5 in
12.7 mm
|
|||
| Solicite el plazo de entrega aquí |
24.016 in
610.0 mm
|
42.205 in
1072.0 mm
|
42.205 in
1072.0 mm
|
Acero
|
45.0 kg
45.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| Solicite el plazo de entrega aquí |
|
|
11.811 in
300.0 mm
|
Acero inoxidable
|
|
1.772 in
45.0 mm
|
0.5 in
12.7 mm
|
|||
| Solicite el plazo de entrega aquí |
20 in
508.0 mm
|
35 in
889.0 mm
|
35 in
889.0 mm
|
Acero
|
37.2 kg
37.2 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| 11 En stock |
19.685 in
500.0 mm
|
34.488 in
876.0 mm
|
34.488 in
876.0 mm
|
Acero
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| 24,4777 € - 54,107 € | 32 En stock |
17.717 in
450.0 mm
|
30.748 in
781.0 mm
|
30.748 in
781.0 mm
|
Acero
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| 24,0969 € - 53,2819 € | 1 En stock |
15.748 in
400.0 mm
|
26.811 in
681.0 mm
|
26.811 in
681.0 mm
|
Acero
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| 5,3419 € - 5,8708 € | Solicite el plazo de entrega aquí |
|
21.654 in
550.0 mm
|
|
Acero
|
|
|
|
||
| 3,7129 € - 4,0937 € | 1941 En stock |
|
8.465 in
215.0 mm
|
|
Acero
|
|
|
|
||
| 6,3469 € - 6,9815 € | 1555 En stock |
|
17.717 in
450.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 11,1387 € - 12,26 € | Solicite el plazo de entrega aquí |
|
14.764 in
375.0 mm
|
|
Acero
|
|
|
|
||
| 5,7439 € - 6,3257 € | 1447 En stock |
|
6.614 in
168.0 mm
|
|
Acero
|
|
|
|
||
| 9,5414 € - 10,4935 € | 1805 En stock |
|
27.559 in
700.0 mm
|
|
Galvanised Steel
|
|
|
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar