Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Färg: Svart, Naturfärgad Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
Prisintervall | Tillgänglighet | Axeldiameter | Flänsens ytterdiameter | Med fläns | Totallängd | Diameter på axelhål | Axellängd | Köp | |
---|---|---|---|---|---|---|---|---|---|
1,7379 kr - 3,1885 kr | 3550 I lager |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
Ja
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
||
27,6485 kr - 56,5179 kr | 90 I lager |
1.535 in
39.0 mm
|
1.85 in
47.0 mm
|
Ja
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
0.551 in
14.0 mm
|
||
19,476 kr - 47,4836 kr | Fråga angående leveranstidhär |
1.496 in
38.0 mm
|
1.772 in
45.0 mm
|
Ja
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
1.378 in
35.0 mm
|
||
3,4901 kr - 7,7128 kr | 5661 I lager |
0.87 in
22.1 mm
|
1.181 in
30.0 mm
|
Ja
|
0.472 in
12.0 mm
|
0.72 in
18.3 mm
|
0.374 in
9.5 mm
|
||
4,7397 kr - 7,6841 kr | 451 I lager |
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
Ja
|
0.827 in
21.0 mm
|
0.551 in
14.0 mm
|
0.709 in
18.0 mm
|
||
29,8604 kr - 61,0566 kr | Fråga angående leveranstidhär |
1.417 in
36.0 mm
|
1.772 in
45.0 mm
|
Ja
|
1.024 in
26.0 mm
|
1.26 in
32.0 mm
|
0.945 in
24.0 mm
|
||
2,6858 kr - 4,8833 kr | 500 I lager |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Ja
|
0.335 in
8.5 mm
|
0.236 in
6.0 mm
|
0.256 in
6.5 mm
|
||
76,0801 kr - 111,0824 kr | 50 I lager |
1.969 in
50.0 mm
|
2.283 in
58.0 mm
|
Ja
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
1.89 in
48.0 mm
|
||
1,9102 kr - 3,4614 kr | 1196 I lager |
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
Ja
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
||
48,2305 kr - 70,4499 kr | 40 I lager |
1.732 in
44.0 mm
|
2.047 in
52.0 mm
|
Ja
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
1,9677 kr - 3,5763 kr | 16646 I lager |
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
Ja
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
36,5678 kr - 65,8537 kr | 168 I lager |
2.205 in
56.0 mm
|
2.638 in
67.0 mm
|
Ja
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
1.831 in
46.5 mm
|
||
1,7379 kr - 3,1885 kr | 775 I lager |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
Ja
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
||
24,7185 kr - 50,5429 kr | 220 I lager |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Ja
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
0.551 in
14.0 mm
|
||
58,6005 kr - 85,5165 kr | 70 I lager |
1.969 in
50.0 mm
|
2.283 in
58.0 mm
|
Ja
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
1.102 in
28.0 mm
|
||
10,9014 kr - 42,4279 kr | 500 I lager |
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
Ja
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
1.083 in
27.5 mm
|
||
11,8493 kr - 46,0904 kr | 160 I lager |
1.299 in
33.0 mm
|
1.575 in
40.0 mm
|
Ja
|
1.299 in
33.0 mm
|
1.102 in
28.0 mm
|
1.201 in
30.5 mm
|
||
34,6863 kr - 62,421 kr | Fråga angående leveranstidhär |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Ja
|
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
1.378 in
35.0 mm
|
||
19,476 kr - 47,4836 kr | 344 I lager |
1.496 in
38.0 mm
|
1.772 in
45.0 mm
|
Ja
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
1.378 in
35.0 mm
|
||
36,5678 kr - 65,8537 kr | Fråga angående leveranstidhär |
2.205 in
56.0 mm
|
2.638 in
67.0 mm
|
Ja
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
1.831 in
46.5 mm
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta