Meny Sök
Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

Spanjoletthandtag Styrspakar

 (3 Produktserier)


Styrspakar

Styrspakar i glasfiber fungerar som lägesväljare på maskiner, vilket gör att maskinoperatören enkelt kan växla mellan olika lägen. Spakarna är lätt att greppa och motståndskraftiga mot olja och fett.

Mini Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Mini Swing Handle Locks are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.

A Mini Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Handle and Body Material: Die Cast Zinc Alloy, Zamak & Nylon
  • Handle Finish options: Black Powder Coated, Chrome Plated & Black Polyamide

Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Swing Handle Locks are ideal for standard size cabinets and enclosures, and can implement multiple locking points.

A Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Key Locking and Padlocking options
  • Material: Zinc Alloy and Polyamide (PA)
  • Handle Finish options: Matt, E-Coat, Sand Blasting Chrome Plated, Bright Chrome and Powder Coating
  • Colours: Chrome, Black and Natural


Serienummer: SR5537