Menu Search

Driveshaft Protection Caps

In stock

Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.

Available in a choice of materials; Low-Density Polyethylene (LDPE) and Flexible Polyvinyl Chloride (PVC). The PVC option also provides resistance to tearing and splitting.

Our range fits DIN 748, IEC 600-72 and ISO R775.

  • Materials: LDPE and Flexible PVC
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Item Code Price range Availability Cap Height Material Compatible Drive Shaft Diameters (All) View
10 In stock
100.0 mm
PVC
17 In stock
80.0 mm
PVC
9 In stock
60.0 mm
PVC
110 In stock
130.0 mm
PVC
17 In stock
60.0 mm
PVC
17 In stock
60.0 mm
PVC
Request the lead time here
100.0 mm
PVC
Request the lead time here
140.0 mm
PVC
Request the lead time here
165.0 mm
LDPE
Request the lead time here
163.2 mm
LDPE
Request the lead time here
140.0 mm
PVC
33 In stock
70.0 mm
PVC
Request the lead time here
80.0 mm
PVC
Request the lead time here
70.0 mm
PVC
Request the lead time here
130.0 mm
PVC
Request the lead time here
130.0 mm
PVC
Request the lead time here
140.0 mm
PVC
Request the lead time here
100.0 mm
PVC
20 In stock
50.0 mm
PVC
Request the lead time here
130.0 mm
PVC
  • of 2
Driveshaft Protection Cap 38.0 mm 38.0 mm Yellow PVC

SPWJ-38


Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    38.0 mm
  • Cap Height
    100.0 mm
Driveshaft Protection Cap 30.0 mm 30.0 mm Yellow PVC

SPWJ-30


Stock Levels
17 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    30.0 mm
  • Cap Height
    80.0 mm
Driveshaft Protection Cap 16.0 mm 16.0 mm Yellow PVC

SPWJ-16


Stock Levels
9 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    16.0 mm
  • Cap Height
    60.0 mm
Driveshaft Protection Cap 48.0 mm 48.0 mm Yellow PVC

SPWJ-48


Stock Levels
110 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    48.0 mm
  • Cap Height
    130.0 mm
Driveshaft Protection Cap 19.0 mm 19.0 mm Yellow PVC

SPWJ-19


Stock Levels
17 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    19.0 mm
  • Cap Height
    60.0 mm
Driveshaft Protection Cap 20.0 mm 20.0 mm Yellow PVC

SPWJ-20


Stock Levels
17 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    20.0 mm
  • Cap Height
    60.0 mm
Driveshaft Protection Cap 35.0 mm 35.0 mm Yellow PVC

SPWJ-35


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    35.0 mm
  • Cap Height
    100.0 mm
Driveshaft Protection Cap 75.0 mm 75.0 mm Yellow PVC

SPWJ-75


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    75.0 mm
  • Cap Height
    140.0 mm
Driveshaft Protection Cap 60.0 mm 96.0 mm Yellow LDPE

1663692


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    96.0 mm
  • Cap Height
    165.0 mm
Driveshaft Protection Cap 75.0 mm 111.0 mm Yellow LDPE

1663693


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    111.0 mm
  • Cap Height
    163.2 mm
Driveshaft Protection Cap 60.0 mm 60.0 mm Yellow PVC

SPWJ-60


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    60.0 mm
  • Cap Height
    140.0 mm
Driveshaft Protection Cap 25.0 mm 25.0 mm Yellow PVC

SPWJ-25


Stock Levels
33 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    25.0 mm
  • Cap Height
    70.0 mm
Driveshaft Protection Cap 28.0 mm 28.0 mm Yellow PVC

SPWJ-28


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    28.0 mm
  • Cap Height
    80.0 mm
Driveshaft Protection Cap 24.0 mm 24.0 mm Yellow PVC

SPWJ-24


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    24.0 mm
  • Cap Height
    70.0 mm
Driveshaft Protection Cap 42.0 mm 42.0 mm Yellow PVC

SPWJ-42


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    42.0 mm
  • Cap Height
    130.0 mm
Driveshaft Protection Cap 55.0 mm 55.0 mm Yellow PVC

SPWJ-55


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    55.0 mm
  • Cap Height
    130.0 mm
Driveshaft Protection Cap 65.0 mm 65.0 mm Yellow PVC

SPWJ-65


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    65.0 mm
  • Cap Height
    140.0 mm
Driveshaft Protection Cap 32.0 mm 32.0 mm Yellow PVC

SPWJ-32


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    32.0 mm
  • Cap Height
    100.0 mm
Driveshaft Protection Cap 14.0 mm 14.0 mm Yellow PVC

SPWJ-14


Stock Levels
20 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    14.0 mm
  • Cap Height
    50.0 mm
Driveshaft Protection Cap 45.0 mm 45.0 mm Yellow PVC

SPWJ-45


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Overall Diameter
    45.0 mm
  • Cap Height
    130.0 mm