This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.
The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.
This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Minimum Panel Thickness | Material | Finish | Maximum Panel Thickness | Key Type | View | |
---|---|---|---|---|---|---|---|---|---|
$29.3023 - $32.468 | Request the lead time here |
0.531 in
13.5 mm
|
|
Stainless Steel
|
Raw
|
|
6.0 mm Square Key
|
||
$29.3023 - $32.468 | Request the lead time here |
0.295 in
7.5 mm
|
|
Stainless Steel
|
Raw
|
|
Slotted Key
|
||
$29.3023 - $32.468 | Request the lead time here |
0.295 in
7.5 mm
|
|
Stainless Steel
|
Raw
|
|
7.0 mm Triangle Key
|
||
$53.7024 - $59.504 | Request the lead time here |
0.295 in
7.5 mm
|
|
Stainless Steel
|
Raw
|
|
6.0 mm Square Key
|
||
$29.3023 - $32.468 | Request the lead time here |
0.531 in
13.5 mm
|
|
Stainless Steel
|
Raw
|
|
Slotted Key
|
||
$4.2208 - $4.6768 | Request the lead time here |
0.965 in
24.5 mm
|
|
Zinc Alloy
|
No Finish
|
|
5.0 mm Double Bit Key
|
||
$61.7578 - $68.4298 | Request the lead time here |
0.531 in
13.5 mm
|
|
Stainless Steel
|
Raw
|
|
Slotted Key
|
||
$29.3023 - $32.468 | Request the lead time here |
0.531 in
13.5 mm
|
|
Stainless Steel
|
Raw
|
|
7.0 mm Triangle Key
|
||
$29.3023 - $32.468 | Request the lead time here |
0.531 in
13.5 mm
|
|
Stainless Steel
|
Raw
|
|
6.0 mm Square Key
|
||
$8.5761 - $15.7983 | Request the lead time here |
0.728 in
18.5 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
7.0 mm Triangle Key
|
||
$4.2858 - $4.7489 | Request the lead time here |
0.335 in
8.5 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
3.0 mm Double Bit Key
|
||
$4.2862 - $4.7493 | Request the lead time here |
0.965 in
24.5 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
8.0 mm Square Key
|
||
$3.9506 - $4.1586 | 3 In stock |
0.984 in
25.0 mm
|
|
PA
|
|
|
Turn Latch Key
|
||
$3.6159 - $4.0066 | Request the lead time here |
0.63 in
16.0 mm
|
|
Zinc Alloy
|
Zinc Plated
|
|
Keyed Alike
|
||
$5.5468 - $6.146 | Request the lead time here |
1.969 in
50.0 mm
|
|
|
Bright Chrome Plating
|
|
7.0 mm Square Key
|
||
$16.2302 - $17.9837 | Request the lead time here |
1.634 in
41.5 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.197 in
5.0 mm
|
|
||
$23.6594 - $26.2154 | Request the lead time here |
1.102 in
28.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.394 in
10.0 mm
|
8.0 mm Square Key
|
||
$3.6799 - $4.0774 | Request the lead time here |
0.709 in
18.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.394 in
10.0 mm
|
8.0 mm Square Key
|
||
$6.1546 - $6.8195 | Request the lead time here |
0.866 in
22.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.315 in
8.0 mm
|
|
||
$4.8576 - $5.3824 | Request the lead time here |
0.866 in
22.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.315 in
8.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue