Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
(76 Types de produit)
Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.
Stud Bolt Caps connect to scaffolding clamp studs and offer strong protection against damage and decay. Its shape makes installation quick. Designed to survive the test of time and remain reliable.
Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Une cape de protection et une rondelle imperdable en un seul produit. Ces cache-écrous banjo maintiennent tous les éléments ensemble pendant l’assemblage, le stockage et le transport.
Une cape polyvalente qui protégera votre application des dommages et de la pénétration de poussière. Le produit est également fourni avec des anneaux de retenue. Les capes sont faciles à prendre en main, même avec des gants, et sont disponibles en plusieurs tailles pour s’adapter aux besoins de votre projet.
Screw Cap Covers go over the top of screws. Delivers a clean finish, while covering against dust and damage. Used with veneered chipboard.
Pozidrive Screw Caps are designed to cover screws and provide a neat finish. Provides a tight seal that prevents dust and dirt from entering. Easy to install and remove by press fit.
Unicap caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately, in low and high profile designs.
Socket Screw Cover Caps protect socket head screws, preventing damage caused by corrosion and the ingress of impurities. They also add aesthetical appeal. Can tolerate temperatures ranging from -40C up to +150C. Used for automotive and electrical purposes.
Rivet Caps fit firmly over the top of blind rivets. Offers protection dust and grime, while also providing a clean finish for screws. They do not require additional tools for installation. Used in automotive and industrial applications.
Torx Caps are designed to fit tightly into Torx head screws. They offer a clean finish, while concealing them. Protects screw against dust, filth, and moisture. Simple to apply with a push fit design. Applications include automotive, industrial and electronic assembly.
Allen Screw Caps firmly fit atop hex socket screws. They protect against damage and contamination. Used in sectors, including electronics and furniture making.
Ces capuchons protègent les vis à tête cruciforme exposées de la pénétration de la poussière et de la saleté. Ils sont faciles à installer en les tapotant simplement. Peuvent être utilisés pour les boîtiers électriques et l'appareillage de commutation.
Les capes de protection de boulons masquent et protègent les têtes de boulon et les écrous des intempéries. Idéales pour les têtes de boulon, les têtes de vis et les écrous. Elles confèrent un aspect fini perfectionné et constituent un excellent choix pour les applications extérieures.
Cette gamme est fournie avec un large éventail de tailles pour s’adapter à de multiples applications. Ces capes sont disponibles pour s’adapter aux boulons aux normes UNF impérial, métriques ISO 4017 ou DIN 933.
Disponibles dans un éventail de coloris.
Les pieds de nivellement à goujon montés sur une base métallique fixe constituent une solution peu coûteuse pour les applications légères. Ces pieds de nivellement peuvent être utilisés sur le mobilier de bureau, les étagères, les présentoirs de vente, les armoires et les petites machines.
Les bouchons de protection parallèles sont des bouchons à usage général qui sont utilisés pour protéger un éventail d’applications.
La gamme élastomère thermoplastique est recommandée pour les applications dans lesquelles une résistance aux acides est requise. La gamme en PVC est hautement résistante au déchiquetage et est donc idéale pour les applications filetées. La gamme en vinyle vert fonctionne bien avec les applications dans lesquelles des huiles et des graisses sont présentes.
Dispose d’une conception de paroi parallèle ou droite qui assure un ajustement sûr et parfait tout en empêchant les contaminants, les dommages, les impuretés, la corrosion, l’humidité et les débris pendant le stockage et le transport.
Développés en collaboration avec l'industrie GPL, les bouchons GPL permettent d'éviter les fuites de gaz dangereuses. Développés en collaboration avec l'industrie GPL, les bouchons sont conçus pour satisfaire au code de bonnes pratiques de l'Association du GPL (15: 2). Les profils sont sanglés afin de ne pas les perdre et pour pouvoir facilement les replacer. En outre, ils possèdent une marque indiquant le sens d'installation et de retrait.
Séries: SR1085
Les capes moletées souples constituent un moyen simple et économique de protéger les filetages métriques et UNF pendant la peinture, l’assemblage ou le transport. Elles sont dotées d’un extérieur moleté et sont fabriquées dans un TPE souple et durable qui fournit une meilleure prise et un ajustement parfait. Elles protègent les extrémités de tuyaux des dommages et empêchent les impuretés et les débris de pénétrer.
Faciles à installer et à retirer. Elles peuvent fonctionner à des températures comprises entre -60 C et 135 C.
Couramment utilisées dans les applications de plomberie, de chauffage, ventilation, et climatisation et industrielles.
Les capes à brides sont conçues pour un assemblage et un démontage rapides et faciles, à l’aide d’un équipement automatisé ou à la main. Habituellement utilisées pour protéger les filetages métriques ou impériaux, avec ou sans joints toriques. La bride plus grande permet une application et un retrait plus rapide lors d’une utilisation manuelle.
À des fins de contrôle de qualité ; les capes de couleur naturelle vous permettent de voir à travers la cape et de vérifier si le joint torique est installé ou non, sur la fixation protégée.
Fournissent un ajustement sûr et parfait.
Les embouts carrés sont destinées à ajouter de la stabilité, à protéger le sol et à donner un aspect poli à l'équipement. Couvrent les arêtes vives des tubes et les pattes carrées, leur assurant une résistance aux chocs et à l'usure. Elles sont adaptables, ce qui permet une application facile.
Les bouchons Slottex sont conçus avec un double anneau d’étanchéité sous la bride qui fournit une étanchéité sûre et fiable. La conception comprend cinq filets complets pour un ajustement sûr. Ils offrent une protection contre les impuretés, la poussière, les débris, les résidus de liquide et la corrosion. La tête est conçue de manière à ne pas piéger de liquide lorsque le bouchon est mis en place.
Ces bouchons d’étanchéité sont faciles à installer et à retirer à la main. La conception à tête hexagonale permet d’appliquer ou de retirer le bouchon à l’aide d’un tournevis, d’une clé, d’une clé Allen ou d’une douille. La gamme couvre une offre exhaustive de dimensions adaptées aux filetages métriques, BSP et UNF.
On les utilise dans diverses applications, y compris les systèmes hydrauliques et pneumatiques ainsi que les applications d’ingénierie générale.
Les bouchons à pression constituent un choix pratique pour le colmatage d’un large éventail de trous et d’alésages pendant les processus de fabrication ou le transport et peut être appliqué à des produits finis. Conçus pour protéger l’opérateur de surfaces rugueuses causées par des bords de trous tranchants. Les différents styles disponibles dans notre gamme peuvent également servir à protéger de la pénétration de contaminants.
Ils sont simples à installer et à désinstaller par une seule pression. Utilisés dans diverses applications dont les secteurs médicaux, automobile, alimentation et boissons et les machines industrielles.
Protège des dommages, des impuretés, de l’humidité et de la corrosion.
Pied à installation par pression, communément connus sous l'appellation de pied encliquetable, sont un choix idéal pour une grande gamme d'application. Ils possèdent un certain nombre de propriétés utiles qui peuvent garantir la protection des surfaces, l'amortissement des vibrations, la conservation de la résistance et la prévention des dérapages.
Notre gamme de Pieds à emboîter est conçue pour être simplement insérée en appliquant une pression dans des trous perforés ou percés, des extrémités de tube ou l'embase de meubles, ce qui facilite et accélère leur installation. Ils peuvent assurer la stabilité et le soutien dans diverses applications et secteurs, notamment dans les bureaux et le commerce de détail, la fabrication de petits et de gros appareils, les meubles et les armoires, les boîtiers et les caisses, les étagères en verre et les supports de table, l'empilage, les équipements électriques et électroniques et de nombreux autres encore.
Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Les capes pour extrémité de tube offrent une protection idéale pour les tubes, tuyaux et tiges filetés ou non filetés. Des bouchons standard, courts et longs sont disponibles. Les versions courtes sont à usage général et les versions longues ont une profondeur supplémentaire et un bord biseauté permettant un bon ajustement.
La conception de ces capes plus longues permet d’éviter tout déplacement accidentel. Les capes pour extrémité de tube ont la même fonction que les capes d’extrémité thermorétractables, mais ne se rétractent pas lorsqu’elles sont chauffées pendant le processus d’application. Elles sont résistantes aux UV et aux intempéries, ce qui en fait des applications idéales pour l’extérieur.
Les bouchons pour simple pression PEBD de couleur jaune sont spécialement conçus pour protéger les raccords à simple pression DKO (cône 24 avec joint torique) contre les dommages et les contaminants pendant le transport, le stockage et le traitement. L'ailette flexible permet permet une tenue ferme et en toute sécurité dans l'écrou pivotant DKO et la languette latérale permet un retrait efficace.
Séries: SR1121
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer