Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Keyless Quarter Turn Cam Latch

 (12 products)


Cam Locks

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike, Keyed to Differ, Number Lock, K0400, K0600, K333 and CH751. Two keys are supplied.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Polyamide (PA), Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Bright Chrome, E-Coat, Powder Coating, Chrome Plating and Stainless Steel

Handle Turn Cam Latches - T Handle

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

Mini Spring Action Quarter Turn Latches

Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Type 1 operates with a spring action and is made from a strong die-cast zinc alloy

Plastic Snap In Quarter Turn Latches

Plastic Locks with Finger Grips allow the user to pull the door open with ease. This product has a snap in style and has two locking options; either with a 5mm double bit or with a Euro Key (5333)

Quarter Turn Latches - L Handle

NEMA Rated Adjustable L Handle w/ Compression are used for cabinets that require better sealing under vibration conditions.

Quarter Turn Latches - T Handle

Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).

The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.

  • Material: Stainless Steel
  • Colour: Natural (Silver)
  • DIN-EN 1774 rated

Cam sold separately

Quarter Turn Latches - Wing Knob

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: Die Cast Zinc Alloy, ABS, Zinc Alloy, PA
  • Colour: Black, Natural, Chrome

Quarter Turn Locks - Easy Fixing

Cylinder Locking Quarter Turn Latches include a range of products including Push Button Latches, Clip On Quarter Turn Latches and Cylinder Cam Locks Push Button Latches have a push button opening and slam lock closing action. They are single hole installation and suit panels with a thickness of up to 16mm. The are complete with handle pull and catch place and are supplied with 2 keys (CH751) Clip On Quarter Turn Latches include a body and a clip. They involve tool-less assembly for quick and easy mounting and have up to a 90 degree rotation angle. The latch can be mounted onto doors with thicknesses of up to 6mm and are ideal for lightweight door applications. Cylinder Cam Locks offer keyed alike, keyed to differ and master key options. The master key versions are keyed different with a master key that will open all locks. The master keys must be ordered separately. Each key is supplied with 2 locks

Quarter Turn Locks - Modular Handle

Quarter Turn Locks - Modular Handle used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

Quarter Turn Locks - Secure

Cylinder Locking Quarter Turn Latches include a range of products including Push Button Latches, Clip On Quarter Turn Latches and Cylinder Cam Locks Push Button Latches have a push button opening and slam lock closing action. They are single hole installation and suit panels with a thickness of up to 16mm. The are complete with handle pull and catch place and are supplied with 2 keys (CH751) Clip On Quarter Turn Latches include a body and a clip. They involve tool-less assembly for quick and easy mounting and have up to a 90 degree rotation angle. The latch can be mounted onto doors with thicknesses of up to 6mm and are ideal for lightweight door applications. Cylinder Cam Locks offer keyed alike, keyed to differ and master key options. The master key versions are keyed different with a master key that will open all locks. The master keys must be ordered separately. Each key is supplied with 2 locks

Quarter Turn Spring Latches

IP 65 Quarter Turn Spring Latches are ideal for use on electrical cabinets and enclosures. With 6 head styles and 7 grip ranges available, as well as 3 material options the variations are wide ranging for this product

Thick Door Quarter Turn Latches - Wing Knob

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges