Meny Sök
Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

Fjädrar

 (7 Produktserier)

Utforska vårt stora utbud fjädringsanordningar på Essentra Components. Vi erbjuder ett omfattande urval av tillbehör inklusive gastryckfjädrar, torsionsfjädrar och kompressionsfjädrar. Våra gastryckfjädrar är perfekta för att öppna och stänga samt för att höja och sänka. Torsionsfjädrar är perfekta för att lagra och frigöra energi, eller för att bibehålla tryck över ett kort avstånd.

Compression Springs

Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.

Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Rostfritt stål, Kolstål Serienummer:

Conical Springs

Conical spring are helical compression springs with a design that allows for various spring rates while maintaining a compact size. They are designed to provide a nearly constant spring rate and a solid height lower than standard springs. They effectively absorb shock and prevent bending or buckling.

Their construction allows the smaller diameter coils to nest within the larger diameter coils when compressed, enabling the length of the spring to reduce to nearly one wire diameter in height.

Typically used when space efficiency is required by industries such as Automotive, Aerospace, Electronics and Industrial Machinery to provice Shock Absorption, Load Stabilization, Position Control and Vibration Dampening. Material: Rostfritt stål Serienummer:

Die Springs

Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.

These Springs can tolerate severe pressures and temperatures between -200 C and +200 C  while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Kromlegerat stål Färg: Gul, Röd, Blå, Grön Serienummer:

Extension Springs

Extension springs are helical coil springs designed to absorb energy while resisting pulling forces. The further they are stretched, the more force is generate, making them ideal for bringing two components together.

Common applications include Throttle Turn Mechanisms in Automotive, Trampolines, Fitness Equipment and Vibration Dampening Systems.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both extended and non-extended states. Material: Rostfritt stål, Kolstål Serienummer:

Spring Washers

Fjäderbrickor utformade för att upprätthålla en konsekvent kraft genom ett brett spektrum av avböjning. De kan staplas flera gånger och fördelar hög lastkapacitet med ett litet fotavtryck. De svarar bra på tryck, stötar eller variationer i vibrationen. Material: Rostfritt stål, Stål, Acetal, Kolstål Färg: Naturfärgad, Vit, Serienummer:

Tallriksfjädrar

Tallriksfjädrar är passar för tillämpningar där det krävs mycket höga belastningar på små ytor och är idealiska för svåra tillämpningar. Förutom sin vanliga användning, används tallriksfjädrar ofta för att lösa problem med vibrationer, termisk expansion och bultkrypning.

Torsionsfjädrar

Torsionsfjädrar är perfekta för att lagra och frigöra energi, eller för att bibehålla tryck över ett kort avstånd. Finns för höger och vänster riktning och med olika graders benvinkel. Tillverkad av rostfritt stål 302.