For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(11 products)
standard non-releasable cable ties made from black nylon.
Standard releasable cable ties made from natural nylon.
These standard releasable cable ties are easy to install and bundles cables or wires, keeping them in place and reducing the risk of damage or tangling. It has a non-magnetic, corrosion resistant steel tooth that stays locked in place until intentionally released using the release tab, making it ideal for temporary bundling.
It is durable as it can operate from -40C to 85C and withstand heat, humidity, cold, vibration and impacts. Making it a component to be used in electronics or automotive industries.
This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.
The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
Standard locking cable ties that are made from Nylon and come in a variety of colour options.
UL94 V-2 heat stabilised cable ties are ideal for applications where heat is generated or present. Heat Stabilised cable ties offer greater stability properties in harsh environments.
Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.
Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.
Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism. The thumb press mechanism allows for quick and easy installation and cable tie removal without additional tools.
Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue