Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Materiale: Acciaio inossidabile, Acciaio al carbonio Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Rigidità | Lunghezza totale | Carico a molla a carico massimo | Diametro filo | Altezza approssimativa a compressione massima | Diametro esterno | Materiale (nome esteso) | Acquista | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,4923 € - 1,6166 € | Richiedi il lead time qui |
2.00 Nmm
2.00 Nmm
|
0.31 in
7.87 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.102 in
2.6 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,4923 € - 1,6166 € | Richiedi il lead time qui |
0.65 Nmm
0.65 Nmm
|
0.88 in
22.35 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.228 in
5.8 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,2988 € - 1,4094 € | Richiedi il lead time qui |
1.03 Nmm
1.03 Nmm
|
0.38 in
9.65 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.094 in
2.4 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,2988 € - 1,4094 € | Richiedi il lead time qui |
0.42 Nmm
0.42 Nmm
|
0.88 in
22.35 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.157 in
4.0 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3195 € - 1,437 € | Richiedi il lead time qui |
18.56 Nmm
18.56 Nmm
|
0.5 in
12.7 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.343 in
8.7 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3195 € - 1,437 € | Richiedi il lead time qui |
8.41 Nmm
8.41 Nmm
|
1 in
25.4 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.63 in
16.0 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3195 € - 1,437 € | Richiedi il lead time qui |
3.20 Nmm
3.20 Nmm
|
2.5 in
63.5 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
1.453 in
36.9 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3707 € - 1,4925 € | Richiedi il lead time qui |
0.81 Nmm
0.81 Nmm
|
0.94 in
23.88 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.169 in
4.3 mm
|
0.358 in
9.1 mm
|
Acciaio al carbonio
|
||
| 1,3955 € - 1,5199 € | Richiedi il lead time qui |
5.43 Nmm
5.43 Nmm
|
0.56 in
14.22 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.201 in
5.1 mm
|
0.421 in
10.7 mm
|
Acciaio al carbonio
|
||
| 10424834 | 1,3955 € - 1,5199 € | Richiedi il lead time qui |
1.42 Nmm
1.42 Nmm
|
2 in
50.8 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.559 in
14.2 mm
|
0.421 in
10.7 mm
|
Acciaio al carbonio
|
|
| 1,3955 € - 1,5199 € | Richiedi il lead time qui |
4.64 Nmm
4.64 Nmm
|
1.25 in
31.75 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.528 in
13.4 mm
|
0.421 in
10.7 mm
|
Acciaio al carbonio
|
||
| 1,437 € - 1,5614 € | Richiedi il lead time qui |
3.15 Nmm
3.15 Nmm
|
0.752 in
19.1 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.213 in
5.4 mm
|
0.48 in
12.2 mm
|
Acciaio al carbonio
|
||
| 1,437 € - 1,5642 € | Richiedi il lead time qui |
1.00 Nmm
1.00 Nmm
|
2.5 in
63.5 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.52 in
13.2 mm
|
0.48 in
12.2 mm
|
Acciaio al carbonio
|
||
| 1,4646 € - 1,6028 € | Richiedi il lead time qui |
7.88 Nmm
7.88 Nmm
|
1.25 in
31.75 mm
|
102.31 N
102.31 N
|
0.063 in
1.6 mm
|
0.583 in
14.8 mm
|
0.48 in
12.2 mm
|
Acciaio al carbonio
|
||
| 1,4646 € - 1,6028 € | Richiedi il lead time qui |
3.19 Nmm
3.19 Nmm
|
3 in
76.2 mm
|
102.31 N
102.31 N
|
0.063 in
1.6 mm
|
1.272 in
32.3 mm
|
0.48 in
12.2 mm
|
Acciaio al carbonio
|
||
| 1,2988 € - 1,4094 € | Richiedi il lead time qui |
0.46 Nmm
0.46 Nmm
|
0.81 in
20.57 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.15 in
3.8 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3195 € - 1,4379 € | Richiedi il lead time qui |
21.54 Nmm
21.54 Nmm
|
0.44 in
11.18 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.311 in
7.9 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3195 € - 1,437 € | Richiedi il lead time qui |
8.93 Nmm
8.93 Nmm
|
0.94 in
23.88 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.598 in
15.2 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3195 € - 1,437 € | Richiedi il lead time qui |
3.57 Nmm
3.57 Nmm
|
2.25 in
57.15 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
1.315 in
33.4 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3707 € - 1,4923 € | Richiedi il lead time qui |
0.86 Nmm
0.86 Nmm
|
0.88 in
22.35 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.161 in
4.1 mm
|
0.358 in
9.1 mm
|
Acciaio al carbonio
|
||
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare