Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Molle

 (7 categorie prodotti)

Scoprite la nostra vasta gamma di molle. Offriamo una selezione completa di accessori come molle a gas, molle a torsione e molle a compressione. Le nostre molle a gas sono ideali per aperture e chiusure di precisione, o per movimenti di sollevamento e abbassamento. Le molle a torsione sono ideali per la conservazione e il rilascio di energia o per mantenere una pressione su breve distanza.

Compression Springs

Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.

Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Materiale: Acciaio inossidabile, Acciaio al carbonio Codice Serie:

Conical Springs

Conical spring are helical compression springs with a design that allows for various spring rates while maintaining a compact size. They are designed to provide a nearly constant spring rate and a solid height lower than standard springs. They effectively absorb shock and prevent bending or buckling.

Their construction allows the smaller diameter coils to nest within the larger diameter coils when compressed, enabling the length of the spring to reduce to nearly one wire diameter in height.

Typically used when space efficiency is required by industries such as Automotive, Aerospace, Electronics and Industrial Machinery to provice Shock Absorption, Load Stabilization, Position Control and Vibration Dampening. Materiale: Acciaio inossidabile Codice Serie:

Die Springs

Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.

These Springs can tolerate severe pressures and temperatures between -200 C and +200 C  while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Materiale: Acciaio a lega di cromo Colore: Giallo, Rosso, Blu, Verde Codice Serie:

Extension Springs

Extension springs are helical coil springs designed to absorb energy while resisting pulling forces. The further they are stretched, the more force is generate, making them ideal for bringing two components together.

Common applications include Throttle Turn Mechanisms in Automotive, Trampolines, Fitness Equipment and Vibration Dampening Systems.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both extended and non-extended states. Materiale: Acciaio inossidabile, Acciaio al carbonio Codice Serie:

Molle a Torsione

Le molle a torsione sono ideali per la conservazione e il rilascio di energia o per mantenere una pressione su breve distanza. Disponibili in versione sinistrorsa e destrorsa e in diversi gradi di angolo di torsione. Realizzate in acciaio inossidabile 302.

Molle a tazza

Le molle a tazza sono concepite per applicazioni che richiedono carichi molto elevati in piccoli spazi e sono ideali per le applicazioni più difficili. Le molle a tazza sono spesso utilizzate per risolvere i problemi di vibrazioni e dilatazione termica, rilassamento e rottura del bullone.

Spring Washers

Rondella a molla progettata per mantenere una forza costante in un'ampia tipologia di deflessioni. Può essere impilata numerose volte e distribuisce un'elevata capacità di carico con un ingombro ridotto. Risponde bene a pressione, urti, impatti o variazioni di vibrazione. Materiale: Acciaio inossidabile, Acciaio, Acetale, Acciaio al carbonio Colore: Naturale, Bianco, Codice Serie: