Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Plastica Boccole isolanti Pistoncini a molla

 (1 categoria prodotto)


Boccole isolanti

These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

  • Le rondelle a spalla sono progettate per fornire isolamento termico ed elettrico nei progetti in cui questa caratteristica è considerata un requisito essenziale.
  • Questi prodotti sono auto-lubrificanti e resistenti alla corrosione e all'abrasione.
  • Si consiglia di evitare l'utilizzo di boccole isolanti in ambienti umidi.
Materiale: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Colore: Naturale, Nero Standard infiammabilità del materiale: , UL94 V-2, UL94 V-0, UL94 HBCodice Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441