Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vent Plugs are innovative and versatile plugs designed to provide effective sealing solutions while allowing controlled ventilation in a wide range of applications. These plugs are engineered to excel in industries such as automotive, electronics, and manufacturing, where pressure differentials or temperature variations may occur. With their unique characteristics and numerous benefits, Vent Plugs offer a reliable solution to seal openings and regulate airflow.
One of the main characteristics of Vent Plugs is their high-quality construction. These plugs are typically made from durable materials such as rubber or silicone, ensuring excellent sealing performance and long-lasting durability. They feature a compact design with a secure fit, preventing air, moisture, and contaminants from entering or escaping the sealed space. Additionally, Vent Plugs are designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal. This venting capability is essential in applications where pressure equalization or temperature regulation is crucial to prevent damage or malfunctions.
Skupina SR: SR6260, , SR1086, SR1868, SR1866, SR1708
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | HD | D | Veľkosť závitu | Farba | H | L | Typ | Kúpiť | |
---|---|---|---|---|---|---|---|---|---|---|
7,3243 € - 10,254 € | 45 Na sklade |
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
M12
|
Grey
|
0.295 in
7.5 mm
|
0.394 in
10.0 mm
|
1
|
||
7,5409 € - 10,5572 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
0.945 in
24.0 mm
|
M12
|
Grey
|
0.492 in
12.5 mm
|
0.217 in
5.5 mm
|
4 - Veľké namáhanie
|
||
4,4809 € - 6,9702 € | Požiadajte o dodací termin tu |
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
M20
|
Čierna
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
4 - Veľké namáhanie
|
||
7,3243 € - 10,254 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
M12
|
Grey
|
0.295 in
7.5 mm
|
0.394 in
10.0 mm
|
1
|
||
3,679 € - 5,7229 € | 98 Na sklade |
0.217 in
5.5 mm
|
0.669 in
17.0 mm
|
|
Čierna
|
0.362 in
9.2 mm
|
0.217 in
5.5 mm
|
2
|
||
7,5409 € - 10,5572 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
0.945 in
24.0 mm
|
M12
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
4 - Veľké namáhanie
|
||
4,4809 € - 6,9702 € | Požiadajte o dodací termin tu |
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
M20
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
4 - Veľké namáhanie
|
||
10074190 | 0,3737 € - 0,3737 € | 1400 Na sklade |
1 in
25.4 mm
|
1.201 in
30.5 mm
|
|
Čierna
|
0.453 in
11.5 mm
|
1 in
25.4 mm
|
2
|
|
3,7732 € - 5,8695 € | 60 Na sklade |
0.63 in
16.0 mm
|
0.945 in
24.0 mm
|
M16
|
Čierna
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
4 - Veľké namáhanie
|
||
7,5409 € - 10,5572 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
0.945 in
24.0 mm
|
M12
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
4 - Veľké namáhanie
|
||
3,0659 € - 4,7692 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
M12
|
Čierna
|
0.295 in
7.5 mm
|
0.236 in
6.0 mm
|
1
|
||
25,9424 € - 40,3548 € | Požiadajte o dodací termin tu |
0.63 in
16.0 mm
|
|
M16
|
Natural
|
0.488 in
12.4 mm
|
0.236 in
6.0 mm
|
3
|
||
2,1645 € - 3,367 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
M12
|
Grey
|
0.295 in
7.5 mm
|
0.394 in
10.0 mm
|
1
|
||
7,3243 € - 10,254 € | 199 Na sklade |
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
M12
|
Grey
|
0.295 in
7.5 mm
|
0.217 in
5.5 mm
|
1
|
||
3,0659 € - 4,7692 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
M12
|
Čierna
|
0.295 in
7.5 mm
|
0.394 in
10.0 mm
|
1
|
||
4,4809 € - 6,9702 € | Požiadajte o dodací termin tu |
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
M20
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
4 - Veľké namáhanie
|
||
2,331 € - 3,626 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
0.945 in
24.0 mm
|
M12
|
Čierna
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
4 - Veľké namáhanie
|
||
18,8671 € - 29,3488 € | Požiadajte o dodací termin tu |
1.575 in
40.0 mm
|
2.362 in
60.0 mm
|
M40
|
Grey
|
0.748 in
19.0 mm
|
0.709 in
18.0 mm
|
5
|
||
3,7732 € - 5,8695 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
0.945 in
24.0 mm
|
M16
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
4 - Veľké namáhanie
|
||
8,0824 € - 11,3153 € | Požiadajte o dodací termin tu |
0.63 in
16.0 mm
|
0.945 in
24.0 mm
|
M16
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
4 - Veľké namáhanie
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku