V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(6 sady výrobkov)
These Vertical Slide for Wood Furniture Locks are intended to secure vertical sliding doors in wooden furniture items. It allows for a smooth and controlled sliding action while keeping the door firmly closed. They are visually appealing, inconspicuous, and come in right-hand, left-hand, keyed alike and keyed differently.
It increases the security and stability of vertical sliding doors by including a mechanism that keeps the door in place, preventing it from unintentionally sliding open or closing. This keeps the contents of the furniture safe and undisturbed. The vertical slide design provides easy access and viewing while retaining a secure closing.
Simple to install and may be effortlessly incorporated into wooden furniture. They are often utilised in cabinets, closets, and other furniture with vertical sliding doors.
These furniture locks, also known as cabinet locks or cupboard locks, are intended to offer security and privacy. The locks are designed to be used with our rods (available separately) to give 2-point locking.
It lies flush with the metal lockers's surface, giving it a clean and inconspicuous appearance. This flush design not only improves the appearance of the furniture but also prevents the lock from snagging on garments or inflicting unintended damage.
Cupboard locks are simple to install by pressing them into the cut out hole; the clip-on body makes installation easier, and they are available with Keyed Alike or Keyed Differ cylinder choices. Commonly used in metal lockers and other storage units.
These Glass Door Slide Furniture Locks are used in furniture and cabinets to lock glass doors and give a smooth, controlled sliding action. Developed mainly for glass doors, providing a safe and dependable locking mechanism while enabling simple access and view of the items within.
It comprises two parts: the sliding mechanics and the locking mechanism. The sliding mechanism is attached to the second glass door, and the locking travels along it when unlocked and stops movement when locked. One of their most significant benefits is their capacity to firmly hold glass doors in place, preventing them from opening or closing accidentally. This is especially crucial when storing fragile or precious things behind glass doors since it avoids accidental damage or theft.
The range includes key alike, and key to differ options. Typically seen on bookshelves, china cabinets, entertainment or expo cabinets, and other types of furniture.
Please get in touch with your local sales team to acquire the Keyed Alike version.
Skupina SR: SR5543
These Furniture Locks with Sprung Bolts are used to secure furniture cabinets, drawers, and doors. These locks use a sprung bolt mechanism that offers a robust and durable locking action. It extends from the lock body and securely contacts with a strike plate or catch, ensuring the door or drawer stays closed and inaccessible.
The lock includes an anti-drill core for enhanced security; the key is only removed while locked. Its movement is just 45 degrees with the key free in the open position. The spring bolt system provides a strong locking action, making it impossible for attackers to tamper with or force open the closed door or drawer.
They are strong and resilient, quick to install, and can be adapted to existing furniture pieces, giving a convenient and effective option for securing doors and drawers. These locks fit a standard double D mounting hole and are suitable for sliding doors, display cabinets and glass fronted notice boards
Skupina SR: SR1887
Push Lock Replacement Keys provide an exact, accurate copy of the original tubular key for locks commonly found on sliding glass doors and glass display cases.
This range of Locks is fixed with a nut. The Pushlocks are suitable for applications such as sliding doors, display cabinets, security grilles and shutters. The tumbler mechanism offers a convenient push to lock and key to open operation. A selection of key alike and key to differ is available to suit different level of security.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku