Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Nábytkový upevňovací materiál

 (13 sady výrobkov)

Náš sortiment nábytkových upevňovacích prvkov obsahuje rôzne možnosti vhodné pre rôzne aplikácie a použitia. Máme na sklade zámky s jazýčkom, priečne spojovacie valcové matice a kužeľové závrtné matice. Pokiaľ ide o kĺbové spojky, naše matice a skrutky kĺbových spojov sa navzájom dokonale dopĺňajú, aj čo sa týka povrchovej úpravy. Všetky naše nábytkové upevňovacie prvky, ktoré bežne vidieť v riešeniach, ako je nábytok dodávaný v demonte a svojpomocne montovaný nábytok, sú vyrobené z kovu a dostupné v rôznych variantoch podľa vašich požiadaviek.

Nábytkové spojovacie kovania

Cam Dowels are used in combination with Cam Locks. They are a type of bolt fitting that are primarily used for connecting panels together. Commonly used in wooden furniture assemblies, Cam Dowels are ideal for self-assembly and flat-pack furniture projects.

These Cam Dowels have a pozi style head and offer a choice of drive types, including; L20, L21, L34.4, L41 and L44.4. They are part of an extended range of furniture connector fittings that can be purchased separately.

  • Materials: Turned Steel and Zinc Alloy
  • Finish: Zinc Plated

Vačkové uzamykacie matice

Cam Lock Nuts are usually used in furniture and cabinet making industries. They are used to create a secure joint when assembling and connecting furniture. They feature a cross-shaped driver type.

The Cam Lock Nut is inserted into a pre-drilled hole found in one one of the furniture panels, such as a wooden board. They are then tapped into place with a hammer. They are self-locking to prevent rotation during hand or automatic assembly.

  • Material: Zinc Alloy
  • Finish Options: Nickel Plating, Zinc Plating (Zamak), Collinox Light Plating or No Finish

Kužeľové závrtné matice

A range of Insert Nuts with a cone-shaped design. Options include designs with and without a flange that features a hexagonal driver that is compatible with an M6 or M8 Hexagonal Key (Allen Key).

These nuts provide a strong and permanent thread into wood and wood-based products and applications. They screw easily into a panel, and the external thread ensures positive locking. The featured flange prevents the nut from penetrating too far into the panel.

  • Material: Zinc Alloy
  • Colour: Natural (Silver)

Konfirmáty

Confirmat Screws are primarily used for the easy assembly and dismantling of panels. Ideal applications include wooden furniture and flat pack assemblies. They feature a hexagonal driver that is compatible with an #3 or #4 Hexagonal Key.

The screw has a deep cutting thread that ensures accurate and close-fitting joints are achieved. The range features M5 and M7 thread size options.

  • Material: Steel
  • Finish: Zinc Plated

Priečne spojovacie valcové matice

Cross Dowel Barrel Nuts are designed for use with Joint Connector Bolts, where a right-angle connection is required. M6 and M8 thread size options are available.

M6 nuts are supplied in Zinc Alloy for a cost-effective solution. M8 nuts are supplied in Steel for additional strength. The M8 nuts can be used where heavier applications are needed, such as on boards of 22mm thickness and upwards.

The nut has a crossed driver and can therefore be used with a cross-head screwdriver.

  • Materials: Zinc Alloy and Steel
  • Colour: Natural


Skupina SR: SR1585

Nábytkové montážne T-matice

T-Nuts are ideal for use with Adjustable Feet, Tilt Glides, Castors and Locking Bolts and other furniture mount applications. The are self-locking to prevent rotation during hand or automated assembly.

These nuts are easy to assemble, simply insert into a pre-drilled hole and tap into place with a hammer.

Available in a choice of thread sizes to suit your application.

  • Material: Steel
  • Colour: Natural

Spojovacie skrutky

Joint Connector Bolts are for use with Joint Connector Nuts and Barrel Nuts, which are available to buy separately. The head size of the bolt and nut match, providing an excellent surface finish on both sides of the assembly.

These bolts are most commonly used for self-assembly and flat-pack furniture. The are easily and quickly applied using an M4 Allen Key (not supplied).

Available in a range of lengths to suit your application.

  • Material: Steel
  • Finish: Zinc Plating


Skupina SR: SR1585

Spojovacie matice

Joint Connector Nuts, are a joint connector that offers supreme protection against oxidation. The nut has a hexagonal drive that is suitable for an M5 Allen Key. This makes them quick and simple to install.

Commonly used in combination with Joint Connector Bolts to connect and join together component parts. They are suitable for wooden assemblies, including flat packed furniture and timber framing.

Available in a choice of thread sizes to suit your application.

  • Material: Steel
  • Finish: Zinc Plating


Skupina SR: SR1585

Knock Down Fittings

This Knock Down Fitting product is a type of furniture joint connector, which is ideal for connecting wooden furniture. It is commonly used in self-assembly and flat-pack furniture applications.

Part of an extended range of furniture connector fittings that can be purchases separately.

  • Material: Acrylonitrile Butadiene Styrene (ABS) with Steel
  • Colour: White

Modesty Blocks

A Modesty Block fitting that is used to join two pieces of wood, securely at a 90 degree angle. Part of an extended range of furniture connector fittings, which can be used in a range of applications.

  • Material: Low Density Polyethylene (LDPE)
  • Colours: Teak and White.

Quick-Fit Expanding Furniture Connectors

A connector fitting with a quick-fit, expanding design. Ideal for use in wooden furniture assemblies. Part of an extended range of furniture connectors and fittings that can be purchased separately.

  • Material: Zinc Alloy
  • Finish: Nickel Plated

Nosníky políc - plný valec

Shelf Supports are designed to hold shelves securely in place. Commonly used in retail displays, the plastic supports are ideal for use in glass display units and cabinets.

The supports easily plug in thanks to the spigot mount design. They act like a bracket, bearing the weight of and providing support to both ends of a shelf. Assembly is quick and easy.

Different shelf support types available, including dowels and shelf bearers.

  • Material: Nylon and Polypropylene (PP)
  • Colour: White

Nosníky políc - s O-krúžkami na valci

Shelf Support is ideal for use on a glass shelf and other shelving displays. It has an attractive finished appearance. It features an integrated spigot mount design.

  • Materials: Steel and Zinc Alloy