V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(3 sady výrobkov)
Anti Rattle Rings help prevent vibration on telescopic tubes that often rattle when fitted.
These rings help optimise performance of the tubes; reducing wear and tear that continued vibration may cause. They will also assist in noise prevention. In addition, the rings cover the connection and provide a neat finished appearance to your assembly.
Tube Adjusters with thumb screw are primarily used to secure telescopic tubing in a fixed position.
Easy to install; place the adjuster over the connecting tube sections. Then, tighten the built-in thumb screw in order to fix the tubes firmly in place. The thumb screw can be conveniently unscrewed to move the tubes to an alternative position of choice, and tightened for a secure hold.
Tube Locks are used to secure two telescopic tubes in place.
Easy install; drill a 1/4 inch hole through your tube. This enables to tube lock to snap easily into position.
The locks feature a metal pin that provides added strength. These locks can also be reused, making them highly economical.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku