V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(17 sady výrobkov)
Self-centring Bonded Washers are commonly used where hydraulic fluids and pneumatic oils are prevalent. They are an ideal option for maintenance, repair and operation applications.
Bonded Washers are typically used with screws and bolts. The washer is made from steel and comes with a rubber O-ring seal that fits within the inside diameter of the washer. This washer and seal combination helps ensure a watertight assembly for your application.
Customers have the option to purchase a kit that contains a selection of size options that are suitable for BSP or Metric threads. This ensures quick and easy access to suitable sizes. Alternatively customers can purchase individual parts, in the thread type and specific size required.
Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.
This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.
Flare Washers are an ideal solution for retaining light weight constructions. They can also be used as a slide washer on rotation centres. The plastic material used to make these washers can be sterilised, which makes them an ideal solution for scientific and medical applications.
No special tools are required for assembly or dismantling of the washers. They are quick and easy to apply.
Ploché kovové podložky sa používajú so skrutkami, svorníkmi alebo maticami, zaisťujú odstup a rozloženie záťaže. Dostupné z mäkkej a nehrdzavejúcej ocele, vo variantoch ploché a zapustené, ktoré vyhovujú potrebám vašej aplikácie.
Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.
They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.
Rubber Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
Round Cup Washers are ofter used for covering large holes, like pipe and tube ends. They are shaped like a cup or bowl and often have a flanged area beneath the head - useful for evenly distributing a load over a surface area.
It insulates the head of a metal screw from electrical currents or other conductive materials. It is resistant to corrosion, oil and other chemicals. It can be used with most screw head styles such as cheese, pan and fillister.
Lock and seal nuts and bolts in position.
Poistné krúžky sa vkladajú do pripravených drážok na hriadeľoch na zaistenie proti axiálnemu pohybu určitého komponentu alebo zostavy. Poistné krúžky majú výstupok pre ľahkú montáž a demontáž. Môžu byť aj z POM. (acetál)
Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.
Tesniace podložky sa používajú na zaistenie spoľahlivého a efektívneho tesnenia. Vyznačujú sa dizajnom, ktorý vytvára tesné spojenie medzi dvoma povrchmi, čím zabraňujú úniku kvapalín, plynov alebo vniknutiu nečistôt.
Tento sortiment tesniacich podložiek má silikónový O-krúžok, ktorý pomáha prispôsobiť sa povrchu a vyplniť medzery alebo nedokonalosti. Sú vyrobené z nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a je mierne magnetická.
Tesniace podložky sa bežne používajú v priemyselných zariadeniach a automobilových aplikáciách. Sú opakovane použiteľné a odolné voči teplote -75 C až +205 C.
Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Skupina SR: SR1948 ,SR2804, SR6441
Ventilačné podložky sa používajú s ventilačnými skrutkami na rýchle uvoľnenie plynov zo slepých otvorov so závitom. Podložky sú bežné pre systémy HV a UHV, pretože ich funkcia štrbinového vetrania znižuje virtuálne úniky zo systémov s vysokým vákuom.
Tento sortiment nerezových ventilačných podložiek sa používa s ventilačnými skrutkami na zlepšenie rýchlosti a výkonu vytvárania vákua vo vákuových komorách.
Tieto ventilačné podložky sa bežne používajú pre priemyselné stroje alebo automobilové komponenty.
Tento rad upínacích podložiek má na vnútornom priemere veľmi plytký závit. Takže sa dajú naskrutkovať a keď prejdú závitmi, neoddelia sa od upínacej skrutky alebo svorníka.
Ako nainštalovať zostavu upínacej skrutky a podložky;
1) Vložte upínaciu skrutku do otvoru v paneli.
2) Naskrutkujte podložku za závitovú časť skrutky, ktorá drží skrutku v paneli.
Podložky sú vyrobené z nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Materiál je obľúbenou voľbou v stavebníctve a automobilovom sektore.
External Tooth Lock Washers have been developed for locking screws, bolts and nuts in place, and offer ideal prevention for the loosening of PCB spacers caused by vibrations.The Tooth Lock Washer, also known as an Electrical Contact Washer, has tooth-like serrations on the external diameter that help the toothed washer prevent bolted joints from loosening, through the use of friction.
Our stainless steel toothed washers offer good corrosion and wear resistance. The zinc plated external tooth washer option, is ideal for applications where a high mechanical strength is needed. The lower material cost makes it an alternative to brass, when conductivity is not a critical issue.
Material: Stainless Steel, 304 Stainless Steel, SteelColour: Natural, WhiteDIN 85
Ploché podložky, vyrobené z materiálu PEEK, majú vysokú mechanickú pevnosť, vynikajúcu chemickú odolnosť a tepelnú stabilitu.
Zabezpečuje robustný a rovný povrch na rozloženie napätia, čo pomáha znižovať poškodenie pri montáži a predlžovať životnosť komponentov. Ideálne na použitie v prostrediach s vysokými mechanickými zaťaženiami alebo opakovanými pohybmi.
Tesnenia si zachovávajú svoju štrukturálnu integritu a výkon pri teplotách až do 260C, čo ich robí ideálnymi na použitie v medicínskom, elektronickom a automobilovom priemysle. Materiál: PEEK Farba: Béžová Skupina SR: SR1929
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku