Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Profilové tesnenia

 (5 sady výrobkov)

Profilové tesnenia sú základným komponentom používaným všade okolo nás, ťažko si ich však všimnúť. Typické aplikácie zahŕňajú extrudované tesnenie dverí, tesnenie rámu a tesnenie okna. Cieľom týchto tesnení je nielen poskytnúť ochranu hrán, ochranu pred vibráciami a hlukom, ale aj zabezpečiť tesniacu funkciu proti prachu, špine a vlhkosti. Náš sortiment obsahuje mnoho variácií tesniacich profilov vrátane tesnení - Bublina, tesnení Flipper, zasklievacích profilov a ďalších, dodávaných v rôznych materiáloch, typoch a dĺžkach podľa požiadaviek vášho projektu.

Tesnenie profilové

Bubble gaskets made from black EPDM with steel spring core. Clip-on profiles offering edge protection and sealing. Flexible and press-on by hand, making them quick and easy to use. Side or top gasket profiles and available in 20 metre rolls.

Skupina SR: SR5558 ,SR5559

Profilové tesnenia - Flipper

A choice of single or dual flipper gaskets. The single flipper is made from EDPM material, whereas the dual flippers have hard rubber carrier to improve grip to a panel and a softer rubber to aid compression. Both profiles are flexible and can be pressed on by hand, making them a quick and easy solution. Black finish and has a steel spring core. Supplied in 20.0 metre rolls.

Skupina SR: SR5554

Zasklievacie tesnenie – profily

Glazing Gasket made from Solid EPDM in black with a choice of 60 (Shore A) or 70 (Shore A) hardness ratings.

Range is available in a choice of profiles, including S profiles that are more suited to lightweight applications. The S profile glazing gaskets are an ideal choice when glass or acrylic panels are not subject to high pressure or exposure to external. Also available are standard profiles that offer an effective weather-proof seal, which can be used where there are rigorous environmental demands. A Zipper profile is also available for use with the standard glazing gasket profiles.

These seals are easy to fit, offering hassle free edge protection and sealing.

  • Easy to fit.
  • Commonly used for sealing windows or inspection panels.
  • Variety of profiles, including; S Profile, Zipper Profile and Standard Profile.
Materiál: Pevný EPDM Farba: Čierna Skupina SR:

Chrániče hrán z PVC

PVC edge protector with a steel spring core. Supplied in rolls of 20.0 metres. Provides protection to steel edges. Profiles are flexible and a simply applied by pressing by hand - making them a quick and easy solution. Suitable for temperatures from -25C up to 90C.

Skupina SR: SR5400

Kruhový tesniaci profil

Round cord gasket with either EPDM Sponge or EPDM Solid profiles in a black finish. Provides edge protection and sealing.

Skupina SR: SR6487