V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(32 sady výrobkov)
These Button Thread Nuts - Kwik Nuts are designed to provide a secure and rapid fastening mechanism. Simply push down the thread length to the correct location and lock it in place with a 180 turn for press-fit installation.
It produces a more secure fastening by reducing the danger of nut back-off due to vibrations or dynamic loads. It also makes them particularly ideal for applications involving severe weights or high-pressure situations, assuring excellent performance and lifespan of the secured assembly. Used in applications such as electronics, automobiles, and heavy machinery.
Cage nuts are designed to be used in a square or rectangular hole in a panel. It protects equipment from stripped threads and allows for easy attachment of server rack equipment. Because the sheet metal is too thin to tap or thread, the metal nut may be easily replaced if the threads are destroyed.
It provides a secure and stable connection and is a tool-free solution, making installation easier and eliminating the need for additional tools. Once inserted, it keeps firmly in place, ensuring a connection that can endure vibrations and other external forces. Used in applications such as electronic equipment, telecommunications such as frames and cabinets or industrial machinery. Available in M5, M6 and M8 thread sizes.
Cam Lock Nuts are usually used in furniture and cabinet making industries. They are used to create a secure joint when assembling and connecting furniture. They feature a cross-shaped driver type.
The Cam Lock Nut is inserted into a pre-drilled hole found in one one of the furniture panels, such as a wooden board. They are then tapped into place with a hammer. They are self-locking to prevent rotation during hand or automatic assembly.
Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.
Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.
These Dome Nuts are a durable, reliable, and versatile fastening solution. Their dome-shaped design provides improved grip and stability when connecting different materials. It is great for covering and protecting a bolt or screw while offering a neat appearance in various applications.
It is used in applications where the nut must be electrically, chemically, and thermally resistant and aesthetically beautiful. It also locks into place and is lightweight. Suitable for a wide range of applications such as electrical circuit breakers and fuse, electronics, and machinery.
Cross Dowel Barrel Nuts are designed for use with Joint Connector Bolts, where a right-angle connection is required. M6 and M8 thread size options are available.
M6 nuts are supplied in Zinc Alloy for a cost-effective solution. M8 nuts are supplied in Steel for additional strength. The M8 nuts can be used where heavier applications are needed, such as on boards of 22mm thickness and upwards.
The nut has a crossed driver and can therefore be used with a cross-head screwdriver.
Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.
Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.
T-Nuts are ideal for use with Adjustable Feet, Tilt Glides, Castors and Locking Bolts and other furniture mount applications. The are self-locking to prevent rotation during hand or automated assembly.
These nuts are easy to assemble, simply insert into a pre-drilled hole and tap into place with a hammer.
Available in a choice of thread sizes to suit your application.
Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.
It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.
Kompaktné tesniace matice sú typ spojovacieho prvku s kompaktným tesniacim komponentom, ktorý kombinuje funkčnosť matice a tesniaceho komponentu v jednom celku. Tieto matice poskytujú spoľahlivú ochranu, zjednodušujú montáž a eliminujú potrebu ďalších tesniacich komponentov. Zabraňujú vniknutiu vody, prachu alebo iných nečistôt a zaisťujú obojsmerné tesnenie.
Tento sortiment kompaktných tesniacich vypuklých matíc obsahuje O-krúžok, ktorý je stlačený medzi maticu a protiľahlý komponent.
Sú vhodné pre teploty od -100 C do +260 C, opakovane použiteľné. Kompaktné tesniace matice sa používajú v aplikáciách, ako sú skrine, alebo v automobilovom, strojárskom a elektrotechnickom sektore.
Kompaktné tesniace matice sú typ spojovacieho prvku s kompaktným tesniacim komponentom, ktorý kombinuje funkčnosť matice a tesniaceho komponentu v jednom celku. Tieto matice poskytujú spoľahlivú ochranu, zjednodušujú montáž a eliminujú potrebu ďalších tesniacich komponentov. Zabraňujú vniknutiu vody, prachu alebo iných nečistôt a zaisťujú obojsmerné tesnenie.
Tento sortiment kompaktných tesniacich šesťhranných matíc obsahuje O-krúžok, ktorý je stlačený medzi maticu a protiľahlý komponent.
Sú vhodné pre teploty od -100 C do +260 C, opakovane použiteľné. Kompaktné tesniace matice sa používajú v aplikáciách, ako sú skrine, alebo v automobilovom, strojárskom a elektrotechnickom sektore.
Joint Connector Nuts, are a joint connector that offers supreme protection against oxidation. The nut has a hexagonal drive that is suitable for an M5 Allen Key. This makes them quick and simple to install.
Commonly used in combination with Joint Connector Bolts to connect and join together component parts. They are suitable for wooden assemblies, including flat packed furniture and timber framing.
Available in a choice of thread sizes to suit your application.
These knurled nuts have a conical design. They feature a knurled outer surface that ensures a secure grip, allowing them to be tightened and loosened quickly and easily without the use of tools. In addition, the textured pattern improves grip, eliminates slippage and ensures a solid hold.
The tapered design also provides greater pressure distribution, resulting in a more even and secure tightening. Its plastic material allows it to withstand repeated use exposed to various weather conditions and resist corrosion or rust. Common applications include electronics, automotive, industrial machinery and switchboards.
These Knurled Thumb Nuts are a type of nut with a knurled exterior diameter (surface). This design allows for manual hand tightening while securing the nut into a handle or cover. It is self-lubricating and resistant to moisture, liquids, chemicals, vapour, and salt water. It possesses strong strength and stiffness, as well as good impact properties.
Ideal for technical products that require great dimensional stability and endurance at higher working temperatures. Operational temperatures can temporarily reach 100 to 120 degrees Celsius for non-critical items. Commonly used in applications such as electrical components, automotive, industrial machinery or commercial.
A Flange Nut is a hex nut with a flange on the base, acting as an integrated washer. This spreads the load and prevents damage to the part, while also reducing the risk of the nut loosening in application.
Tieto nasúvacie poistné matice sú navrhnuté pre rýchlu montáž a pevné upevnenie, zabraňujú otáčaniu, posúvaniu alebo uvoľneniu skrutiek alebo svorníkov. Eliminujú potrebu zdĺhavého navíjania a odvíjania dlhých vlákien a riziko ich pretrhnutia.
Sú pozinkované, aby boli odolné voči korózii, a možno ich nasunúť cez zlomené alebo ohnuté hroty až do 20 uhla. Sú vhodné na vonkajšie použitie, bezúdržbové aj opätovne použiteľné. Montáž a demontáž je o 50 % rýchlejšia, čím šetria čas a námahu pri používaní.
Jednoduchá inštalácia v stiesnených priestoroch, nevyžadujú špeciálny skrutkový kľúč. Jednoducho otvorte poistnú maticu, umiestnite ju podľa potreby a utiahnite kľúčom. Odolávajú teplotám do +150 C. Bežne sa používajú v stavebníctve, lešenárstve, automobilovom priemysle a strojárstve.
Locking Nuts prevent any loosening thanks to their excellent anti-vibration properties.
Standard Hex Nuts - Metal are essential fasteners that provide reliable and secure connections in various applications. These nuts feature a hexagonal shape with internal threads, allowing them to be easily tightened onto bolts, screws, or threaded rods. Manufactured using high-quality metal materials such as steel or stainless steel, Standard Hex Nuts offer excellent strength, durability, and resistance to corrosion. The versatile design and reliable performance of these nuts make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Metal is their compatibility with a wide range of fasteners. The hexagonal shape enables easy gripping and tightening using a standard wrench or spanner, providing a secure and tight connection. The internal threads of these nuts ensure a precise fit with corresponding bolts or screws, preventing loosening or slipping over time. Standard Hex Nuts - Metal are available in different sizes, thread pitches, and materials, allowing for customization based on specific application requirements. Additionally, their metal construction offers excellent strength and durability, making them capable of withstanding high loads and harsh environmental conditions.
Standard Hex Nuts - Plastic are versatile and lightweight fasteners that offer reliable and secure connections in a variety of applications. These nuts feature a hexagonal shape with internal threads, allowing for easy tightening onto bolts, screws, or threaded rods. Manufactured using high-quality plastic materials such as nylon or polypropylene, Standard Hex Nuts - Plastic provide excellent resistance to corrosion, chemicals, and electrical conductivity. Their unique characteristics make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Plastic is their lightweight and non-conductive nature. Plastic nuts are significantly lighter than their metal counterparts, making them ideal for applications where weight reduction is crucial. The non-conductive property of plastic ensures electrical insulation, preventing the risk of short circuits or electrical interference. Standard Hex Nuts - Plastic are available in various sizes and thread pitches, providing flexibility for different applications. Additionally, their plastic construction offers resistance to corrosion, chemicals, and harsh environmental conditions, making them suitable for both indoor and outdoor use.
Wall Plugs are used with screws as a fixing solution for a range of applications in both the commercial and domestic building industry, including for a range of home improvement and do-it-yourself (DIY) projects such as, the hanging of framed pictures, shelves and other wall mounted displays.
These cost-effective plugs are an easy to use fixing with a simple, push-fit design that are typically used for dry lining. They are able to support light weights and are ideally used with self-drilling, piercing and self-tapping screws.
To install a wall plug you will require the use of several tools, including; a drill, a hammer and a screwdriver. Wall plugs cannot be screwed directly into a wall or plasterboard, but instead inserted into a pre-drilled hole. To removed a wall plug, simply use a pair of pliers.
Wing & Fly Nuts are essential fasteners designed to provide secure and convenient assembly solutions in various industries. Specifically, Metal Wing Nuts are a popular choice due to their unique characteristics and numerous benefits. With their distinct wing-like projections, these nuts offer easy installation and removal without the need for additional tools. Metal Wing Nuts excel in applications where quick adjustments, frequent disassembly, or hand tightening is required.
One of the main characteristics of Metal Wing Nuts is their robust construction. These nuts are typically made from high-quality metal alloys, ensuring strength, durability, and resistance to corrosion. The wing-like projections on the sides of the nuts provide an ergonomic grip, allowing for easy hand tightening or loosening. This feature eliminates the need for specialized tools, saving time and effort during assembly or maintenance tasks. Metal Wing Nuts are available in various sizes and thread types, allowing for compatibility with a wide range of bolts and threaded rods.
Fly Nuts are a type of Wing Nut, which are sometimes known as Finger Nuts. This is because the Fly Nut, like Wing Nuts, has two thumb tabs (or wings) on either side that provide extra grip during assembly. This allows for tool-free installation and removal, which is also quick and easy.
Our Fly Nut range is made from Nylon 6/6, and is available in a Natural appearance or in White RAL 9010. Two variations of these nuts are available; the first features wings that are aligned with nuts body length, and the others wings exceed the length of the body.
Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.
Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.
The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.
Tesniace svorníky sú typ spojovacieho prvku navrhnutý s O-krúžkom, ktorý poskytuje bezpečnú obojsmernú ochranu proti kontaminantom, ako sú plyny a kvapaliny v rôznych aplikáciách, čím sa minimalizuje riziko poškodenia citlivých zariadení. Zabraňujú vniknutiu vody, prachu alebo iných nečistôt a zaisťujú bezpečné a spoľahlivé spojenie.
Tento rad tesniacich svorníkov má šesťhrannú hlavu a O-krúžok, ktorý je stlačený, vtlačený do presnej drážky vytvorenej pod hlavou svorníka a na spojovací povrch na utesnenie. Sú vyrobené z nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a je mierne magnetická.
Kompaktné tesniace svorníky sa používajú v otvoroch so závitom a bez závitu v aplikáciách, ako sú potrubia, ventily alebo čerpadlá. Tesniace svorníky sa používajú v otvoroch so závitom a bez závitu v aplikáciách, ako sú skrine, alebo v automobilovom a elektrotechnickom sektore. Upozornenie: Naše tesniace svorníky sú určené na použitie v aplikáciách, kde sa vyžadujú tesniace vlastnosti. Je možné si ich pomýliť so štandardnými spojovacími prvkami, ktoré nevyžadujú tesniace vlastnosti, a s O-krúžkom nezískate tesniace vlastnosti ako pri tesniacich skrutkách a môžete krúžok poškodiť.
Bronzové matice s prírubou sú dôležitou súčasťou zostáv vodiacich skrutiek, ktoré sa často používajú v systémoch lineárneho pohybu. Sú určené pre manuálne alebo motorizované aplikácie pri nízkych otáčkach pri zaťažení, majú hladký povrch, ktorý znižuje opotrebovanie vodiacej skrutky.
Sú extrémne odolné a majú prvok samomazania. Bronzový materiál tiež zaisťuje spoľahlivý výkon, vďaka čomu sú jednými z najpredávanejších matíc v zostavách vodiacich skrutiek.
Široko sa používajú v rôznych priemyselných aplikáciách, vrátane automobilového, leteckého a zdravotníckeho vybavenia. Dostupné ako štandardné bronzové matice s prírubou s pravostranným aj s ľavostranným závitom.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku