Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vent Plugs are innovative and versatile plugs designed to provide effective sealing solutions while allowing controlled ventilation in a wide range of applications. These plugs are engineered to excel in industries such as automotive, electronics, and manufacturing, where pressure differentials or temperature variations may occur. With their unique characteristics and numerous benefits, Vent Plugs offer a reliable solution to seal openings and regulate airflow.
One of the main characteristics of Vent Plugs is their high-quality construction. These plugs are typically made from durable materials such as rubber or silicone, ensuring excellent sealing performance and long-lasting durability. They feature a compact design with a secure fit, preventing air, moisture, and contaminants from entering or escaping the sealed space. Additionally, Vent Plugs are designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal. This venting capability is essential in applications where pressure equalization or temperature regulation is crucial to prevent damage or malfunctions.
Skupina SR: SR6260, , SR1086, SR1868, SR1866, SR1708
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | HD | D | Veľkosť závitu | Farba | H | L | Typ | Kúpiť | |
---|---|---|---|---|---|---|---|---|---|---|
7,3243 € - 10,254 € | 45 Na sklade |
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
M12
|
Grey
|
0.295 in
7.5 mm
|
0.394 in
10.0 mm
|
1
|
||
7,5409 € - 10,5572 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
0.945 in
24.0 mm
|
M12
|
Grey
|
0.492 in
12.5 mm
|
0.217 in
5.5 mm
|
4 - Veľké namáhanie
|
||
4,4809 € - 6,9702 € | Požiadajte o dodací termin tu |
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
M20
|
Čierna
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
4 - Veľké namáhanie
|
||
4,4809 € - 6,9702 € | Požiadajte o dodací termin tu |
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
M20
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
4 - Veľké namáhanie
|
||
4,4809 € - 6,9702 € | Požiadajte o dodací termin tu |
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
M20
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
4 - Veľké namáhanie
|
||
14,6689 € - 22,8182 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
|
M12
|
Natural
|
0.598 in
15.2 mm
|
0.236 in
6.0 mm
|
3
|
||
3,7732 € - 5,8695 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
0.945 in
24.0 mm
|
M16
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
4 - Veľké namáhanie
|
||
3,0659 € - 4,7692 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
M12
|
Grey
|
0.295 in
7.5 mm
|
0.236 in
6.0 mm
|
1
|
||
8,0824 € - 11,3153 € | Požiadajte o dodací termin tu |
0.63 in
16.0 mm
|
0.945 in
24.0 mm
|
M16
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
4 - Veľké namáhanie
|
||
3,679 € - 5,7229 € | Požiadajte o dodací termin tu |
0.217 in
5.5 mm
|
0.669 in
17.0 mm
|
|
Grey
|
0.362 in
9.2 mm
|
0.217 in
5.5 mm
|
2
|
||
17,7894 € - 23,7327 € | Požiadajte o dodací termin tu |
|
|
M40
|
Čierna
|
1.402 in
35.6 mm
|
0.709 in
18.0 mm
|
3
|
||
7,3243 € - 10,254 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
M12
|
Čierna
|
0.295 in
7.5 mm
|
0.236 in
6.0 mm
|
1
|
||
42,7406 € - 56,9695 € | Požiadajte o dodací termin tu |
|
|
M40
|
Mosadz
|
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
4 - Veľké namáhanie
|
||
0,3332 € - 0,7334 € | 400 Na sklade |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
|
Čierna
|
|
0.984 in
25.0 mm
|
1
|
||
20,3346 € - 29,6761 € | Požiadajte o dodací termin tu |
|
|
M12
|
Grey
|
0.543 in
13.8 mm
|
0.236 in
6.0 mm
|
3
|
||
8,0824 € - 11,3153 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
0.945 in
24.0 mm
|
M16
|
Čierna
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
4 - Veľké namáhanie
|
||
0,3457 € - 0,7641 € | Požiadajte o dodací termin tu |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
|
Biela
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
1
|
||
0,3332 € - 0,7334 € | Požiadajte o dodací termin tu |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
|
Grey
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
1
|
||
3,679 € - 5,7229 € | Požiadajte o dodací termin tu |
0.217 in
5.5 mm
|
0.669 in
17.0 mm
|
|
Grey
|
0.362 in
9.2 mm
|
0.217 in
5.5 mm
|
2
|
||
1,2759 € - 2,8028 € | Požiadajte o dodací termin tu |
2.756 in
70.0 mm
|
3.15 in
80.0 mm
|
|
Čierna
|
0.61 in
15.5 mm
|
2.756 in
70.0 mm
|
1
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku