Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Obdĺžnikové Plast Cez otvor Montáž zozadu Mostíkové rukoväte Priemyselné madlá a rukoväte

 (1 sada výrobkov)


Madlá - mostíkové, plastové

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Material: Duroplast, Thermoplastic
  • Colour: White, Black, Yellow, Natural