Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(38 products)
These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.
These are edge locking supports that require no hole in the top board. They have an integrated locking pin on the bottom to prevent rotation. The UBM grips the PC Board on the side and the UBMC grips the board and is easily released. They have a wide base that minimizes rocking.
These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack
Dual locking PCB pillars, featuring teardrop and bayonet nose snap locks.
The teardrop style nose eases insertion and increases holding power while being very small and not protruding far from hole whilst the cupped base completely covers the hole and adds stability
The standard snap lock support is ideal for quick assembly in PCB stacking applications
These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. They have a shoulder at the base for locating purposes to facilitate automated assemble. These come in several styles and spacers
The standard snap lock support is ideal for quick assembly in PCB stacking applications and the snap lock and snap fit features add a secure hold and an ease of application
Dual locking PCB pillars, featuring two prong and bayonet nose snap locks.
These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. These are available in a variety of styles
These spacers have a locking two prong design. Both ends of these supports are locking. Available in several sizes and style for different spacers, hole sizes and panel thicknesses
Dual locking PCB post, with a metric and mini design.
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation and the flat rest mount is a secure support option
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue