Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Plastic Circuit Board Mounting

 (95 products)


Anti Rotation PCB Supports

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly

Collar Spacers

These collar spacers are a two piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.

Cupped Base PCB Supports

These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability

Dual Locking Support Pillars

Our dual locking circuit board supports lock at both ends. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

Fuse Covers - Quick Fit, Flexible, Transparent

Electrical insulation of components on the PCB and chassis can prevent electrical shock. Our ranges offer fuse covers and transistor insulating sleeves, mounts, rings and pads that will fit most standard transistors, fuses and other electrical components. Our insulating products are suitable for high voltage and high temperature applications in which assembly methods such as wave soldering and potting are used. Our range of electrical insulation products can be used with screws, pin plugs and receptacles.

PCB - Mounting Feet - Screw Down

PCB - Mounting Feet - Screw Down

PCB Card Guides - Horizonal/Snap In/Single Tapered End

One tapered end for quick and easy insertion of the PCB Holds a 1/16 PCB Avaialble in lengths from 2.5 to 8" Snaps into 2 holes with a a panel thickness range of .047 - .090" Natural, UL94 V-2 Nylon 6/6, 500 per bag

PCB Card Guides - Horizontal/Snap In/Adjustable

Adjustable Snap In Horizontal Card Guides are designed in three pieces; a channel (ACGC) and two end pieces (ACGE) that easily snap into mounting holes on the chassis. The channel is provided in 4 foot lengths that can be cut down to any desired length. Holds .062 thick board. To find channel length: Subtract .34" (constant) from the overall length of assembled part

PCB Card Guides - Horizontal/Snap In/Deep Channel

Slt depth of .200 allows for maximum PCB retention. Good for high vibration and shock applications. Accepts PCB thicknesses: 1/16", 3/32" and 1/8" PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. UL94 V-0 rated Nylon 6/6 Black, 500 per bag

PCB Card Guides - Horizontal/Snap In/Double Tapered Ends/Grips

Two tapered ends for quick and easy insertion of the PCB from both sides. Side grips hold PCB in place. Hollow pin design eases insertion of the guide. Holds .062 thick PCB Snaps into 2 holes into a panel of .062" 8 lengths; from 2.5" to 6" Support boards horizontally in tight spaces like a PCB rack. UL94 V-2 Nylon 6/6, Natural, 500 per bag

PCB Card Guides - Horizontal/Snap In/Multi Panel

Multi Panel Snap In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.

PCB Card Guides - Vertical/Snap In/Locking

Snap In Locking Vertical Card Guides hold PCB boards of any width vertically in place. These tension guides have a double channel to permit side-by-side mounting and are equipped with locking tabs to securely hold the board in place.

PCB Card Guides - Vertical/Snap In/Locking/Latched

Snap In Locking Vertical Card Guides have a locking tab to securely hold the board in place vertically. These tension guides mount into a square hole to prevent rotation and the snap in element provides fast, easy installation.

PCB Card Guides - Vertical/Snap In/Locking/Release Tab

Snap In Locking Vertical Card Guides with Release Tab hold PCB boards of any width vertically in place. These tension guides have a locking tab to hold the board securely in place and the double channel permits side-by-side mounting.

PCB Card Guides - Vertical/Snap In/Non Locking

Snap In Non-Locking Vertical Card Guides hold PCB boards of any width vertically in place. These tension guides have a double channel to permit side-by-side mounting and the design allows the PC board to easily slide in and out.

PCB Card Guides - Vertical/Threaded/Metal Pin

Vertical Card Guides have a secure, locking Threaded Metal Pin to hold PCB boards in place and are easily engaged and disengaged with a finger press. These tension guides support boards vertically in tight spaces and include mounting hardware.

PCB Card Guides - Vertical/Threaded/Plastic Pin

Vertical Card Guides have a secure, locking Threaded Plastic Pin to hold PCB boards in place and are easily engaged and disengaged with a finger press. These tension guides support boards vertically and the double channel permits side-by-side mounting.

PCB Card Inserters & Extractors

Card ejectors are fitted to PCBs to aid removal of the card from a restricted space. PCB Pullers and Ejectors are mounted directly onto the board, providing a handle so the technician can pull the board without touching any of the circuitry. Ejectors act as a lever, using mechanical force against a guide rack or chassis to move the board out. Level action ejectors aids card insertion and extraction

PCB Card Pullers

Attaches to a circuit board for ease of png out and pushing back into position. Curved tab for fingertip grip. Snaps into two .125 diameter holes in a 1/16" NOMINAL BOARD"

PCB Corner Edge Locking Supports

These are Corner/Edge locking supports. They can be mounted to either the corner or the edge of a PCB requiring no holes or slots on the board. They are mounted on the bottom with a #6 self-tapping screw for a strong hold.

PCB Edge Locking Supports - Snap In

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

PCB Mounting Block

PCB Mounting Blocks are a useful tool for mounting printed circuit boards and small panels at right angles within equipment. These blocks are a quick and easy replacement for aluminum brackets for secure mounting.

PCB Spacer - Push In

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

PCB Spacer - Push In/Metric

These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

PCB Spacers - Hexagonal / Non Undercut

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

  • of 4