Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Plastic Double Sided Mounting Circuit Board Mounting

 (65 products)


Anti Rotation PCB Supports

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly

Cupped Base PCB Supports

These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability

Dual Locking Support Pillars

Our dual locking circuit board supports lock at both ends. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

PCB Corner Edge Locking Supports

These are Corner/Edge locking supports. They can be mounted to either the corner or the edge of a PCB requiring no holes or slots on the board. They are mounted on the bottom with a #6 self-tapping screw for a strong hold.

PCB Edge Locking Supports - Snap In

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

PCB Spacer - Push In

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

PCB Spacer - Push In/Metric

These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

PCB Spacers - Hexagonal / Non Undercut

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

PCB Spacers - Screw Fastened

A screw fastened PCB spacer.

PCB Standoffs - Hexagonal Bottom /Metric Threaded/Insulator/Nylon & Brass

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal Bottom/Insulator/Nylon & Brass

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal/Insulator/Nylon & Brass

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

PCB Standoffs - Hexagonal/Plastic

These Male / Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

PCB Standoffs - Hexagonal/Threaded

These standoffs have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

PCB Standoffs - Round

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Round/Insulator/Nylon & Brass

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Round/Metric Threaded/Insulator/Nylon & Brass

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Round/Threaded/Plastic

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly

PCB Support Pillars - Arrowhead Snap Lock/Arrowhead Snap Lock/No Tension Wings

These spacers have a locking arrowhead design. Both ends of these supports are locking. Available in several sizes and style for different spacers, hole sizes and panel thicknesses

PCB Support Pillars - Arrowhead Snap Lock/Arrowhead Snap Lock/Removable

These spacers are easily mounted by hand. The bottom end/chassis end is removable from the top of the board. Available in 5 different spacer lengths

PCB Support Pillars - Arrowhead Snap Lock/Arrowhead Snap Lock/Tension Wings/Rubber Centre

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the snap lock and tension wings add a secure hold while the snap fit feature adds an ease of application

PCB Support Pillars - Arrowhead Snap Lock/Bayonet Nose Snap Lock/Flexible

These spacers are thin, flexible spacers. This allows them to be flexed back after the PCB is installed for maintenance or repair

PCB Support Pillars - Arrowhead Snap Lock/Long Nose Snap Fit

These spacers have an extra long top mounting fixing. This long nose automatically locates and aligns connector pins with socket. The top board is also easily removable

PCB Support Pillars - Dual Locking/Arrowhead/Arrowhead

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

  • of 3