Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Materiale: Acciaio inossidabile, Acciaio al carbonio Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Rigidità | Lunghezza totale | Carico a molla a carico massimo | Diametro filo | Altezza approssimativa a compressione massima | Diametro esterno | Materiale (nome esteso) | Acquista | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,5013 € - 1,6429 € | Richiedi il lead time qui |
13.66 Nmm
13.66 Nmm
|
0.752 in
19.1 mm
|
102.31 N
102.31 N
|
0.063 in
1.6 mm
|
0.39 in
9.9 mm
|
0.48 in
12.2 mm
|
Acciaio al carbonio
|
||
| 1,5013 € - 1,6429 € | Richiedi il lead time qui |
4.31 Nmm
4.31 Nmm
|
2.25 in
57.15 mm
|
102.31 N
102.31 N
|
0.063 in
1.6 mm
|
0.988 in
25.1 mm
|
0.48 in
12.2 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,6712 € | Richiedi il lead time qui |
1.75 Nmm
1.75 Nmm
|
1 in
25.4 mm
|
26.69 N
26.69 N
|
0.043 in
1.1 mm
|
0.252 in
6.4 mm
|
0.598 in
15.2 mm
|
Acciaio al carbonio
|
||
| 1,4729 € - 1,6004 € | Richiedi il lead time qui |
1.35 Nmm
1.35 Nmm
|
1.75 in
44.45 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.417 in
10.6 mm
|
0.48 in
12.2 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
1.00 Nmm
1.00 Nmm
|
0.56 in
14.22 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.161 in
4.1 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
0.37 Nmm
0.37 Nmm
|
1.5 in
38.1 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.354 in
9.0 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| Richiedi il lead time qui |
0.61 Nmm
0.61 Nmm
|
0.62 in
15.75 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.126 in
3.2 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
|||
| 1,3313 € - 1,4502 € | Richiedi il lead time qui |
0.21 Nmm
0.21 Nmm
|
1.75 in
44.45 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.264 in
6.7 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4729 € | Richiedi il lead time qui |
11.21 Nmm
11.21 Nmm
|
0.752 in
19.1 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4739 € | Richiedi il lead time qui |
5.34 Nmm
5.34 Nmm
|
1.5 in
38.1 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.933 in
23.7 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,4049 € - 1,5296 € | Richiedi il lead time qui |
1.17 Nmm
1.17 Nmm
|
0.69 in
17.53 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.138 in
3.5 mm
|
0.358 in
9.1 mm
|
Acciaio al carbonio
|
||
| 1,4049 € - 1,5296 € | Richiedi il lead time qui |
0.49 Nmm
0.49 Nmm
|
1.5 in
38.1 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.244 in
6.2 mm
|
0.358 in
9.1 mm
|
Acciaio al carbonio
|
||
| 1,4304 € - 1,5579 € | 10 Disponibile - Per maggiori informazioni visita le FAQ |
2.80 Nmm
2.80 Nmm
|
1 in
25.4 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.311 in
7.9 mm
|
0.421 in
10.7 mm
|
Acciaio al carbonio
|
||
| 1,4304 € - 1,5579 € | Richiedi il lead time qui |
10.28 Nmm
10.28 Nmm
|
0.62 in
15.75 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.323 in
8.2 mm
|
0.421 in
10.7 mm
|
Acciaio al carbonio
|
||
| 1,4304 € - 1,5579 € | Richiedi il lead time qui |
2.49 Nmm
2.49 Nmm
|
2.25 in
57.15 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.85 in
21.6 mm
|
0.421 in
10.7 mm
|
Acciaio al carbonio
|
||
| 1,4729 € - 1,6004 € | Richiedi il lead time qui |
1.49 Nmm
1.49 Nmm
|
1.5 in
38.1 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.358 in
9.1 mm
|
0.48 in
12.2 mm
|
Acciaio al carbonio
|
||
| 1,5862 € - 1,742 € | 193 Disponibile - Per maggiori informazioni visita le FAQ |
16.64 Nmm
16.64 Nmm
|
0.62 in
15.75 mm
|
102.31 N
102.31 N
|
0.063 in
1.6 mm
|
0.343 in
8.7 mm
|
0.48 in
12.2 mm
|
Acciaio al carbonio
|
||
| 1,5013 € - 1,6429 € | Richiedi il lead time qui |
4.89 Nmm
4.89 Nmm
|
2 in
50.8 mm
|
102.31 N
102.31 N
|
0.063 in
1.6 mm
|
0.894 in
22.7 mm
|
0.48 in
12.2 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,6712 € | Richiedi il lead time qui |
2.10 Nmm
2.10 Nmm
|
0.88 in
22.35 mm
|
26.69 N
26.69 N
|
0.043 in
1.1 mm
|
0.224 in
5.7 mm
|
0.598 in
15.2 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
1.17 Nmm
1.17 Nmm
|
0.5 in
12.7 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.146 in
3.7 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio