Meniu Caută

Am găsit 34 tipuri de produse pentru Protecții pentru furtunuri

Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Protecții pentru furtunuri


Inele O-ring și kituri Racord pentru furtun SAE

These O-rings are precisely engineered to accommodate SAE hose fittings. They provide a tight seal that prevents fluid or gas leaks. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.

Delivers a constant sealing force and a tight fit. For use in static applications, where a seal is created between two stationary components.

Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.

  • Versatile seal that is dependable and resilient, and that is able to ensure hydraulic system pressures and temperatures. Also resistant to oils, chemicals, and other pollutants.
  • Suitable for static applications.
  • Contains O-ring SAE hose fittings and the related kits.
Material: NBR Culoare: Negru Cod Serie: SR6155, SRV0068

Inele O & Kit Șaibă cu autocentrare Imperial

Provides secure sealing between two mating surfaces. The washer features a metal outer ring that is connected to a flexible inner ring. This enhances its durability, pressure resistance, and adaptability to varying temperatures, and chemicals.

Self-centring design aids alignment during installation, as well as providing greater sealing efficiency, and reduces the risk of misplacement.

Used in sectors such as automotive, aerospace, hydraulics, and plumbing where strong sealing is required to prevent leaks, and keep systems intact. Common uses include sealing hydraulic fittings, pipe flanges, and threaded couplings.

  • Designed for imperial-sized applications.
  • Ideal for applications requiring precision and reliability.
  • Contains O-rings and the related kits with self-centring bonded washers in imperial sizes.
Material: Oțel moale; NBR 80 Culoare: Natural; Negru Cod Serie: SR6156, SRV0065

Inele O-ring și kituri Saibă cu autocentrare Metric

Provides secure sealing between two mating surfaces. The washer features a metal outer ring that is connected to a flexible inner ring. This enhances its durability, pressure resistance, and adaptability to varying temperatures, and chemicals.

Self-centring design aids alignment during installation, as well as providing greater sealing efficiency, and reduces the risk of misplacement.

Used in sectors such as automotive, aerospace, hydraulics, and plumbing where strong sealing is required to prevent leaks, and keep systems intact. Common uses include sealing hydraulic fittings, pipe flanges, and threaded couplings.

  • Designed for metric-sized applications.
  • Ideal for applications requiring precision and reliability.
  • Contains O-rings and the related kits with self-centring bonded washers in metric sizes.
Material: Oțel moale; NBR 80 Culoare: Natural; Negru Cod Serie: SR6157, SRV0066

Protecţii anti-uzură pentru furtunuri

Protectorii împotriva uzurii furtunului împiedică suprafețele abrazive să provoace uzură la punctul de contact. Legăturile de cabluri pot fi atașate prin canelurile turnate. Se utilizează la furtunurile hidraulice și la conductele de benzină și ulei.

  • Protejează furtunul împotriva uzurii punctului de contact cu suprafețe abrazive.
  • Material extrem de durabil cu factor de uzură mare.
  • Caneluri turnate concepute pentru a se potrivi cu brățări de cablu.
  • Introducere și scoatere ușoare
  • Poate fi utilizat la furtunuri hidraulice, conducte de combustibil și ulei, sisteme de frânare, mănunchiuri de cabluri și cabluri de baterie.
Material: PVC Culoare: Galben, Negru, Portocaliu Cod Serie: SR6000

Protecție Fras Guard®

Protectori de furtun înveliți în spirală pentru siguranța mineritului. Proprietățile ignifuge și antistatice sunt aprobate, făcându-l ideal pentru aplicații subterane. Conceput pentru a proteja furtunurile hidraulice, pneumatice și electrice de strivire, uzură și abraziune. Dispune de o memorie puternică de recuperare pentru a crește acoperirea furtunului și de performanțe superioare împotriva strivirii. Ideal pentru înfășurarea mănunchiurilor de furtunuri simple sau numeroase.

  • Testat și aprobat în conformitate cu fosta specificație britanică 182: 1986, care îndeplinește cerințele sistemului nemetalic de utilizare subterană.
  • Testat și aprobat de Departamentul de Siguranță Minerală al Resurselor Minerale, NSW conform AS2660 FRAS — 1991.
  • Standard internațional: ISO 6805.
  • Brevete aplicabile: Australia 747837, Germania 69912586.3-08, Italia și Regatul Unit 1062456, Statele Unite 6286557
  • Ignifuge și anti-statice.
Material: HDPE Culoare: Gri Cod Serie: SR1081

Protecții spiralate pentru furtunuri

Protectorii de furtunuri înveliți în spirală sunt destinați să protejeze furtunurile hidraulice, pneumatice și electrice de strivire, uzură și abraziune. Dispune de o memorie puternică de recuperare pentru a crește acoperirea furtunului și de performanțe superioare împotriva strivirii. Ideal pentru înfășurarea mănunchiurilor de furtunuri simple sau numeroase.

  • Crește considerabil durata de viață a furtunului.
  • Reduce reparațiile costisitoare, incidentele legate de siguranța operatorului.
  • Rezistență maximă la abraziune și la strivire.
  • Oferă protecție premium atunci când este asociat cu un manșon de protecție.
Material: HDPE, PP Culoare: Galben, Negru Cod Serie: SRV0021, SR1084, SRV0052, SR1081

Ring Seal Clamps

Cleme cu inel de etanșare disponibile în profile cu buză și fără buză. Oferă cele mai recente progrese în detectarea și izolarea contaminării, ceea ce contribuie la reducerea pierderilor de produse și la creșterea productivității. Acestea au calități mecanice și de etanșare puternice. Acestea au un sigiliu albastru pentru o identificare ușoară.

  • Clemele igienice de etanșare cu margini și fără margini reprezintă cele mai recente progrese în detectarea și izolarea contaminării, contribuind astfel la reducerea pierderii produselor și la creșterea productivității. Ideale pentru industria alimentară și industria farmaceutică.
  • Fragmente de mici dimensiuni între 2 și 3 mm pot fi ușor identificate prin echipamente de detectare a metalelor în linie, care sunt utilizate pentru detectarea produselor contaminate de liniile de proces.
  • Conform cu FDA.
Material: VMQ, FKM, EPDM Culoare: Negru, Albastru Cod Serie: SRV0048, SRV0054, SRV0046, SRV0055, SRV0047, SRV0053

Buşoane cu deschidere laterală

Naše zátky s uškom majú jednoduchú montáž aj demontáž. Zátky z polyetylénu LD (LDPE) kryjú otvory a bránia prieniku nečistôt. V hladkom alebo rebrovanom prevedení s rôznou mierou upevnenia.


Cod Serie: SR1120

Șaibe precomprimate cu auto-centrare

K dispozícii je široká škála samostrediacich lepených utesňovácích podložiek a súprav na použitie v hydraulických a pneumatických aplikáciách. Ponúkame v imperiálnych aj metrických veľkostiach.

  • din 2