Our High Temperature Masking Tapes are provided as a continuous roll, and they range in temperatures from 80C up to 260C. They offer clean removability so that unsightly adhesive residue will not be left behind. These tapes are mostly for general purpose and suitable for most low-temperature applications, as well as a variety of high-temperature applications to suit your project requirements.
The range includes polyester tapes with a maximum temperature of up to 180C; the thinner blue version is supplied in 25 micron tape thickness and is ideal for curved applications. The thicker green version is supplied in 38 micron tape thickness and can be used for powder coating and anodizing.
Our high-performance polyimide tape is optimal for electro-coating (E-coating) applications. The brown roll-tape has a maximum temperature of up to 260C and offers chemical and abrasion resistance.
Our range includes a silicone rubber Eze-wrap tape that has a maximum temperature of up to 204C. This tape is capable of self-fusing and will adhere to itself to form a homogenous mass that provides excellent sealing. Great for irregular-shaped objects.
Why not try our fibreglass cloth tape with a maximum temperature of up to 250C. This tape is solvent and abrasion resistant and the tightly-woven material has superb tear strength. An ideal choice for high-pressure applications, such as sand blasting.
We also offer a range of paper masking tapes that range in temperatures from 80C up to 180C. These are a great choice for painting applications..
Skupina SR: SR1059
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Maximálna prevádzková teplota | Celková dĺžka | Farba | Materiál | Celková šírka | Kúpiť | |
|---|---|---|---|---|---|---|---|---|
| 29,1149 € - 34,3017 € | 11 Na sklade |
275 °F
135 °C
|
164.042 ft
50.0 m
|
Biela
|
Krepový papier
|
0.984 in
25.0 mm
|
||
| 33,4298 € - 38,0367 € | 26 Na sklade |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Zelená
|
PES
|
1.969 in
50.0 mm
|
||
| 5,7813 € - 6,8068 € | 2 Na sklade |
176 °F
80 °C
|
164.042 ft
50.0 m
|
Biela
|
Krepový papier
|
0.984 in
25.0 mm
|
||
| 112,3751 € - 112,3751 € | 6 Na sklade |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Zelená
|
PES
|
2.953 in
75.0 mm
|
||
| 61,9754 € - 73,7552 € | 31 Na sklade |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Modrá
|
Polyester
|
1.969 in
50.0 mm
|
||
| 9,0536 € - 10,3074 € | 23 Na sklade |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Zelená
|
PES
|
0.472 in
12.0 mm
|
||
| 149,8577 € - 149,8577 € | 4 Na sklade |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Zelená
|
PES
|
3.937 in
100.0 mm
|
||
| 50,3413 € - 59,9489 € | 12 Na sklade |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Zelená
|
PES
|
1.575 in
40.0 mm
|
||
| 66,8885 € - 76,0879 € | 20 Na sklade |
500 °F
260 °C
|
108.268 ft
33.0 m
|
Opálená (hnedá)
|
PI
|
1.969 in
50.0 mm
|
||
| 33,4298 € - 38,0367 € | 47 Na sklade |
500 °F
260 °C
|
108.268 ft
33.0 m
|
Opálená (hnedá)
|
PI
|
0.984 in
25.0 mm
|
||
| 20,2794 € - 20,2794 € | 94 Na sklade |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Modrá
|
Polyester
|
0.472 in
12.0 mm
|
||
| 62,0243 € - 62,0243 € | 41 Na sklade |
482 °F
250 °C
|
164.042 ft
50.0 m
|
Biela
|
Tkanina zo skleneného vlákna
|
0.984 in
25.0 mm
|
||
| 25,6781 € - 29,7866 € | Požiadajte o dodací termin tu |
482 °F
250 °C
|
164.042 ft
50.0 m
|
Biela
|
Tkanina zo skleneného vlákna
|
0.472 in
12.0 mm
|
||
| 37,7597 € - 44,9616 € | 26 Na sklade |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Zelená
|
PES
|
1.181 in
30.0 mm
|
||
| 22,6558 € - 26,9712 € | 3 Na sklade |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Zelená
|
PES
|
0.709 in
18.0 mm
|
||
| 33,6716 € - 40,0921 € | 127 Na sklade |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Modrá
|
Polyester
|
0.984 in
25.0 mm
|
||
| 15,7891 € - 17,9759 € | 20 Na sklade |
500 °F
260 °C
|
108.268 ft
33.0 m
|
Opálená (hnedá)
|
PI
|
0.472 in
12.0 mm
|
||
| 16,7222 € - 19,0402 € | 30 Na sklade |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Zelená
|
PES
|
0.984 in
25.0 mm
|
||
| 7,015 € - 7,981 € | Požiadajte o dodací termin tu |
248 °F
120 °C
|
164.042 ft
50.0 m
|
Biela
|
Krepový papier
|
0.984 in
25.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku