Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Ovinovače káblov a návleky na káble

 (7 sady výrobkov)


Návleky na káble proti obrusovaniu

Braided cable sleeve to protect against abrasion.

Splietané návleky na káble

Braided Cable Sleeves that will protect cables and pipes against abrasion.

Skupina SR: SR1106

Návleky na káble - roztiahnuteľné/PPS UL94V-0

Expandable sleeves to ease assembly. These sleeves fit a range of diameter cables and protect against abrasion in application.

Návleky na káble - tepelná ochrana

Braided cable sleeves are typically used with cables or wires, and offer thermal protection and high abrasion resistance. Soft feel and smooth appearance makes installation easy, and is easily cut with standard scissors. Operating Range: -320F to 662F (-196C to 350C).

  • Material: Nomex™ Fibre
  • UL94 V0 Flame Rated
  • Colour: Natural

Ovinovače káblov - samosvorné/splietané

Self closing cable sleeves; the overlap design means it can be installed after cables have already been assembled.

Ovinovače káblov - špirálové

A lightweight and protective wrap which provides a cost-effective hose and cable protection.

Chrániče káblových zväzkov

This Cable Wrap is crush resistant and is a tough durable protection for cable looms. It protects against damage and wear without restricting its flexibility. It is easy to install with a special tool.

Skupina SR: SR1723