Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Skupina SR: SR1941
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,0487 € - 0,0601 € | Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
|
||
| 0,0459 € - 0,0566 € | Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
0.591 in
15.0 mm
|
||
| 0,0459 € - 0,0566 € | 4000 Na sklade |
0.126 in
3.2 mm
|
0.315 in
8 mm
|
0.118 in
3.0 mm
|
||
| 0,0459 € - 0,0566 € | Požiadajte o dodací termin tu |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
0.591 in
15.0 mm
|
||
| 0,0459 € - 0,0566 € | Požiadajte o dodací termin tu |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
0.295 in
7.5 mm
|
||
| 0,0978 € - 0,1362 € | 36500 Na sklade |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0459 € - 0,0567 € | Požiadajte o dodací termin tu |
0.142 in
3.6 mm
|
0.236 in
6 mm
|
|
||
| 0,0459 € - 0,0566 € | 1000 Na sklade |
0.209 in
5.3 mm
|
0.394 in
10 mm
|
0.118 in
3.0 mm
|
||
| 0,0459 € - 0,0566 € | Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
|
||
| 0,0476 € - 0,0588 € | Požiadajte o dodací termin tu |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
0.295 in
7.5 mm
|
||
| 0,0459 € - 0,0566 € | Požiadajte o dodací termin tu |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
|
||
| 0,0459 € - 0,0566 € | Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
0.295 in
7.5 mm
|
||
| 0,0532 € - 0,0657 € | 500 Na sklade |
0.126 in
3.2 mm
|
0.315 in
8 mm
|
0.591 in
15.0 mm
|
||
| 0,049 € - 0,0606 € | Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.315 in
8 mm
|
0.394 in
10.0 mm
|
||
| 0,0459 € - 0,0566 € | 400 Na sklade |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
|
||
| 0,0931 € - 0,2928 € | 492 Na sklade |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
|
||
| 0,0459 € - 0,0566 € | Požiadajte o dodací termin tu |
0.142 in
3.6 mm
|
0.236 in
6 mm
|
0.118 in
3.0 mm
|
||
| 0,0466 € - 0,0575 € | Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
|
||
| 0,0459 € - 0,0566 € | Požiadajte o dodací termin tu |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
|
||
| 0,0462 € - 0,0571 € | Požiadajte o dodací termin tu |
0.209 in
5.3 mm
|
0.394 in
10 mm
|
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku