Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.
Skupina SR: SR2788
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,0583 € - 0,0583 € | Požiadajte o dodací termin tu |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
||
| 0,0421 € - 0,0421 € | Požiadajte o dodací termin tu |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| 0,0712 € - 0,0712 € | Požiadajte o dodací termin tu |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
||
| 0,0421 € - 0,0421 € | Požiadajte o dodací termin tu |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| 0,0654 € - 0,0654 € | 900 Na sklade |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
||
| 0,056 € - 0,056 € | Požiadajte o dodací termin tu |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
||
| 0,0627 € - 0,0627 € | Požiadajte o dodací termin tu |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
||
| 0,1692 € - 0,1692 € | 1190 Na sklade |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| 0,1592 € - 0,2318 € | Požiadajte o dodací termin tu |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
| 0,1263 € - 0,1263 € | 630 Na sklade |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
| 0,165 € - 0,165 € | Požiadajte o dodací termin tu |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| 0,2503 € - 0,2503 € | 128 Na sklade |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
||
| 0,172 € - 0,172 € | 17 Na sklade |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
||
| 0,2373 € - 0,2468 € | Požiadajte o dodací termin tu |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
||
| 0,1271 € - 0,1323 € | Požiadajte o dodací termin tu |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.189 in
4.8 mm
|
||
| 0,1364 € - 0,1364 € | 73 Na sklade |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| 0,0593 € - 0,0593 € | 522 Na sklade |
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
||
| 0,0611 € - 0,0611 € | Požiadajte o dodací termin tu |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.126 in
3.2 mm
|
||
| 0,0627 € - 0,0627 € | Požiadajte o dodací termin tu |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
||
| 0,0475 € - 0,0475 € | Požiadajte o dodací termin tu |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku