Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Locking Gas Springs include Security (Safety) Locking Gas Struts, and Blocklift Locking Gas Struts. These springs are ideal for applications where the motion control adjustments require comfort and security, even when locked in position. They are commonly used in the medical field, laboratories, the automotive industry, as well as for furniture and industrial equipment when opening, closing, tilting or damping.
Security springs feature a shroud. They eliminate the need for separate safety rods in critical lift-assist operations. When extended fully, they positively lock – this protects the operator from risk of injury in the event of overload or misuse. The shroud should be actively pressed in order to release the lock and ensure safe operation. They provide a self-contained, maintenance-free offering and are supplied in pairs. The rod is manufactured from steel and the fittings are made from polyamide and steel.
Blocklift springs perform just like conventional gas struts, but they also include a special internal locking valve, which allows it to be locked in any position. This locking mechanism only allows the strut to move whilst the release pin, located on the end of the piston rod, is depressed. Typical applications for Blocklift include; height and angle adjustment of seats on aircraft, buses, trains and other specialist transport. They also provide controlled adjustment for hospital beds, physiotherapy tables and for wheelchairs, plus height risers on desks. Available in Carbon and Stainless Steel. Offers single-handed operation.
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | Výsuvná dĺžka | Veľkosť závitu | Priemer tyče | Dĺžka zdvihu | Maximálna sila | Priemer kompatibilného piestu | Kúpiť | |
---|---|---|---|---|---|---|---|---|---|
22 Na sklade |
6.496 in
165.0 mm
|
M10 x 1;M8 x 1.25
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
1000.0 N
1000.0 N
|
1.102 in
28.0 mm
|
|||
Požiadajte o dodací termin tu |
14.37 in
365.0 mm
|
M8 x 1;M8 x 1.25
|
0.315 in
8.0 mm
|
5.906 in
150.0 mm
|
600.0 N
600.0 N
|
0.906 in
23.0 mm
|
|||
10354261 | Požiadajte o dodací termin tu |
10.433 in
265.0 mm
|
M10 x 1;M8 x 1.25
|
0.394 in
10.0 mm
|
3.937 in
100.0 mm
|
1000.0 N
1000.0 N
|
1.102 in
28.0 mm
|
||
Požiadajte o dodací termin tu |
14.37 in
365.0 mm
|
M10 x 1;M8 x 1.25
|
0.394 in
10.0 mm
|
5.906 in
150.0 mm
|
1000.0 N
1000.0 N
|
1.102 in
28.0 mm
|
|||
Požiadajte o dodací termin tu |
10.433 in
265.0 mm
|
M8 x 1;M8 x 1.25
|
0.315 in
8.0 mm
|
3.937 in
100.0 mm
|
600.0 N
600.0 N
|
0.906 in
23.0 mm
|
|||
Požiadajte o dodací termin tu |
6.496 in
165.0 mm
|
M8 x 1;M8 x 1.25
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
600.0 N
600.0 N
|
0.906 in
23.0 mm
|
|||
Požiadajte o dodací termin tu |
18.268 in
464.0 mm
|
M6 x 1;M8 x 1.25
|
0.315 in
8.0 mm
|
7.874 in
200.0 mm
|
650.0 N
650.0 N
|
0.906 in
23.0 mm
|
|||
Požiadajte o dodací termin tu |
18.307 in
465.0 mm
|
M8 X 1.25
|
0.394 in
10.0 mm
|
7.874 in
200.0 mm
|
1200.0 N
1200.0 N
|
0.906 in
23.0 mm
|
|||
Požiadajte o dodací termin tu |
26.772 in
680.0 mm
|
M10 x 1.5
|
0.551 in
14.0 mm
|
11.811 in
300.0 mm
|
2500.0 N
2500.0 N
|
0.906 in
23.0 mm
|
|||
Požiadajte o dodací termin tu |
18.898 in
480.0 mm
|
M10 x 1.5
|
0.551 in
14.0 mm
|
7.874 in
200.0 mm
|
2500.0 N
2500.0 N
|
0.906 in
23.0 mm
|
|||
Požiadajte o dodací termin tu |
14.331 in
364.0 mm
|
M6 x 1;M8 x 1.25
|
0.315 in
8.0 mm
|
5.906 in
150.0 mm
|
650.0 N
650.0 N
|
0.709 in
18.0 mm
|
|||
Požiadajte o dodací termin tu |
26.142 in
664.0 mm
|
M6 x 1;M8 x 1.25
|
0.315 in
8.0 mm
|
11.811 in
300.0 mm
|
650.0 N
650.0 N
|
0.906 in
23.0 mm
|
|||
Požiadajte o dodací termin tu |
34.646 in
880.0 mm
|
M10 x 1.5
|
0.551 in
14.0 mm
|
15.748 in
400.0 mm
|
2500.0 N
2500.0 N
|
0.906 in
23.0 mm
|
|||
Požiadajte o dodací termin tu |
26.181 in
665.0 mm
|
M8 X 1.25
|
0.394 in
10.0 mm
|
11.811 in
300.0 mm
|
1200.0 N
1200.0 N
|
0.906 in
23.0 mm
|
|||
Požiadajte o dodací termin tu |
10.394 in
264.0 mm
|
M6 x 1;M8 x 1.25
|
0.315 in
8.0 mm
|
3.937 in
100.0 mm
|
650.0 N
650.0 N
|
0.709 in
18.0 mm
|
|||
Požiadajte o dodací termin tu |
22.205 in
564.0 mm
|
M6 x 1;M8 x 1.25
|
0.315 in
8.0 mm
|
9.843 in
250.0 mm
|
650.0 N
650.0 N
|
0.906 in
23.0 mm
|
|||
Požiadajte o dodací termin tu |
10.433 in
265.0 mm
|
M8
|
0.394 in
10.0 mm
|
3.937 in
100.0 mm
|
1000.0 N
1000.0 N
|
1.102 in
28.0 mm
|
|||
Požiadajte o dodací termin tu |
14.37 in
365.0 mm
|
M8
|
0.394 in
10.0 mm
|
5.906 in
150.0 mm
|
1000.0 N
1000.0 N
|
1.102 in
28.0 mm
|
|||
Požiadajte o dodací termin tu |
6.496 in
165.0 mm
|
M8
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
1000.0 N
1000.0 N
|
1.102 in
28.0 mm
|
|||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku