Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Materiál: Oceľ, Nehrdzavejúca oceľ AISI 304, Nehrdzavejúca oceľ Skupina SR:
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Uzatvorená dĺžka | Výsuvná dĺžka | Celková dĺžka | Materiál | Nosnosť | Celková šírka | Celková výška | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 88,0523 € - 97,829 € | Požiadajte o dodací termin tu |
13.78 in
350.0 mm
|
27.953 in
710.0 mm
|
14.173 in
360.0 mm
|
Nehrdzavejúca oceľ AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 26,5987 € - 29,565 € | Požiadajte o dodací termin tu |
13.78 in
350.0 mm
|
27.559 in
700.0 mm
|
27.559 in
700.0 mm
|
Oceľ
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
| 36,7585 € - 40,8373 € | Požiadajte o dodací termin tu |
19.685 in
500.0 mm
|
39.764 in
1010.0 mm
|
20.079 in
510.0 mm
|
Oceľ
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 28,9223 € - 32,1359 € | 83 Na sklade |
13.78 in
350.0 mm
|
27.953 in
710.0 mm
|
14.173 in
360.0 mm
|
Oceľ
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 80,9206 € - 89,9063 € | Požiadajte o dodací termin tu |
11.811 in
300.0 mm
|
23.819 in
605.0 mm
|
12.008 in
305.0 mm
|
Nehrdzavejúca oceľ AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 95,3818 € - 105,9866 € | Požiadajte o dodací termin tu |
15.748 in
400.0 mm
|
31.811 in
808.0 mm
|
16.063 in
408.0 mm
|
Nehrdzavejúca oceľ AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 37,5866 € - 46,4116 € | Požiadajte o dodací termin tu |
23.622 in
600.0 mm
|
47.244 in
1200.0 mm
|
47.244 in
1200.0 mm
|
Oceľ
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
| 22,7299 € - 25,2513 € | Požiadajte o dodací termin tu |
9.843 in
250.0 mm
|
19.488 in
495.0 mm
|
9.646 in
245.0 mm
|
Oceľ
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 125,4411 € - 139,3708 € | Požiadajte o dodací termin tu |
19.685 in
500.0 mm
|
39.764 in
1010.0 mm
|
20.079 in
510.0 mm
|
Nehrdzavejúca oceľ AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 33,1988 € - 36,8945 € | Požiadajte o dodací termin tu |
15.748 in
400.0 mm
|
31.811 in
808.0 mm
|
16.063 in
408.0 mm
|
Oceľ
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 111,0294 € - 123,3647 € | Požiadajte o dodací termin tu |
17.717 in
450.0 mm
|
35.984 in
914.0 mm
|
18.268 in
464.0 mm
|
Nehrdzavejúca oceľ AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 70,0809 € - 77,8677 € | Požiadajte o dodací termin tu |
9.843 in
250.0 mm
|
19.488 in
495.0 mm
|
9.646 in
245.0 mm
|
Nehrdzavejúca oceľ AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 30,5415 € - 33,9404 € | Požiadajte o dodací termin tu |
15.748 in
400.0 mm
|
31.496 in
800.0 mm
|
31.496 in
800.0 mm
|
Oceľ
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
| 23,8917 € - 26,5491 € | 63 Na sklade |
11.811 in
300.0 mm
|
23.819 in
605.0 mm
|
12.008 in
305.0 mm
|
Oceľ
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 55,7434 € - 61,9357 € | Požiadajte o dodací termin tu |
27.559 in
700.0 mm
|
55.118 in
1400.0 mm
|
27.559 in
700.0 mm
|
Oceľ
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 35,918 € - 44,3475 € | Požiadajte o dodací termin tu |
21.654 in
550.0 mm
|
43.307 in
1100.0 mm
|
43.307 in
1100.0 mm
|
Oceľ
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
| 167,947 € - 186,6105 € | Požiadajte o dodací termin tu |
25.591 in
650.0 mm
|
51.181 in
1300.0 mm
|
25.591 in
650.0 mm
|
Nehrdzavejúca oceľ AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 43,3834 € - 48,2038 € | Požiadajte o dodací termin tu |
21.654 in
550.0 mm
|
43.425 in
1103.0 mm
|
21.772 in
553.0 mm
|
Oceľ
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 45,3981 € - 50,441 € | 1 Na sklade |
23.622 in
600.0 mm
|
47.362 in
1203.0 mm
|
23.74 in
603.0 mm
|
Oceľ
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 139,2596 € - 154,7342 € | Požiadajte o dodací termin tu |
21.654 in
550.0 mm
|
43.425 in
1103.0 mm
|
21.772 in
553.0 mm
|
Nehrdzavejúca oceľ AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku