Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Okrúhle Oceľ Matice

 (2 sady výrobkov)


Priečne spojovacie valcové matice

Cross Dowel Barrel Nuts are designed for use with Joint Connector Bolts, where a right-angle connection is required. M6 and M8 thread size options are available.

M6 nuts are supplied in Zinc Alloy for a cost-effective solution. M8 nuts are supplied in Steel for additional strength. The M8 nuts can be used where heavier applications are needed, such as on boards of 22mm thickness and upwards.

The nut has a crossed driver and can therefore be used with a cross-head screwdriver.

  • Materials: Zinc Alloy and Steel
  • Colour: Natural


Skupina SR: SR1585

Spojovacie matice

Joint Connector Nuts, are a joint connector that offers supreme protection against oxidation. The nut has a hexagonal drive that is suitable for an M5 Allen Key. This makes them quick and simple to install.

Commonly used in combination with Joint Connector Bolts to connect and join together component parts. They are suitable for wooden assemblies, including flat packed furniture and timber framing.

Available in a choice of thread sizes to suit your application.

  • Material: Steel
  • Finish: Zinc Plating


Skupina SR: SR1585