Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Cylindrický Polyamid Matice

 (1 sada výrobkov)


Valcové nylonové matice

Cylindrical Nylon Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded on to the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. The internal threads of the nuts match those of the screws, guaranteeing exceptional durability.

Made from nylon, these nuts are lightweight, non-corrosive, and non-conductive. They provide excellent resistance to chemicals, moisture and temperature fluctuations.

  • Commonly used in the automotive, electrical and construction industries, to secure lead screws in place.
  • Can be used without lubrication, but this reduces service life.
  • Available as standard right-hand thread cylindrical nylon nuts.
Materiál: Polyamid 6.6 Skupina SR: SRL1343