Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

ISO PEEK

 (2 sady výrobkov)


Strojové skrutky – so zapustenou hlavou

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Skupina SR: SR1967

Štandardné šesťhranné matice - plastové

Standard Hex Nuts - Plastic are versatile and lightweight fasteners that offer reliable and secure connections in a variety of applications. These nuts feature a hexagonal shape with internal threads, allowing for easy tightening onto bolts, screws, or threaded rods. Manufactured using high-quality plastic materials such as nylon or polypropylene, Standard Hex Nuts - Plastic provide excellent resistance to corrosion, chemicals, and electrical conductivity. Their unique characteristics make them suitable for numerous industries and applications.

One of the main characteristics of Standard Hex Nuts - Plastic is their lightweight and non-conductive nature. Plastic nuts are significantly lighter than their metal counterparts, making them ideal for applications where weight reduction is crucial. The non-conductive property of plastic ensures electrical insulation, preventing the risk of short circuits or electrical interference. Standard Hex Nuts - Plastic are available in various sizes and thread pitches, providing flexibility for different applications. Additionally, their plastic construction offers resistance to corrosion, chemicals, and harsh environmental conditions, making them suitable for both indoor and outdoor use.

  • Material: PC, PA, PP, PVDF, PEEK
  • Colour: Natural, Brown, Black, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, , UL94 V-0


Skupina SR: SR1954 ,SR2014