Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Sökülebilir Çift Taraflı Köpük Bant

 (3 Ürün grupları)


Çift Taraflı Köpük Bant Parçaları - 1 Yüzü Çıkarılabilir - Remo One

Remo One is double sided Perm / Peel adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side; Application Temperature: 65F to 100F; Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage. Temporary and permanent displays, Single use promotional graphics. Violators and wobblers.

Çift Taraflı Köpük Bant Parçaları - 2 Yüzü Çıkarılabilir - Remo One

Remo Two is double sided adhesive foam tape that is removable on both sides. Specifications: Adhesive: Removable adhesive on both sides (not recommended in applications with direct UV exposure); Application Temperature: 65F to 100F; Service Temperature: -20F to 150F; Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage Consumer Packaging. Single use promotional graphics. Kits unattached to graphics

Çift Taraflı Köpük Bant Parçaları - Bir Yüzü Çıkarılabilir - Remo One

Remo One is double sided adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side. Application Temperature: 65F to 100F Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use. Applications. Promotional and temporary signage, temporary and permanent displays, Single use promotional graphics, Violators and wobblers, Short Rolls are great to include in kits with all kinds of promotional or temporary signage.