Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(8 Ürün grupları)
Adhesive Full Face Flange Protectors feature a peel-and-stick design for easy application. They bond securely and leave no residue. Meets ANSI B1 and ASME B16.47 requirements. They are rated at 150 lb.
Yapışkanlı Tam Yüzey Flanş Koruyucuları, kolay yapışıp çıkan tasarımla yapışkan sırta sahiptir.
Designed to protect the raised face of a flange from dirt, moisture, paint and sandblasting during production, handling, and transportation. Provides a snug fit for convenient protection of parts, and is easy to install and remove. The range accommodates various nominal diameters.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRCXFRPCR
Full-Face Flange Protectors have a simple push-in design. They feature flexible fins that ensure a snug fit into the bore, every time. It does not require any fasteners for assembly.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRCXFPCR
Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600 and 900 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.Flanş Koruma Diskleri kolay geçer. Kablo bağlarıyla oturtulur. İhtiyaç olduğunda tespit tapaları, pimler ve pullar gibi diğer tespit ürünleriyle de kullanılabilir.
Face Protectors are protective guards that cover flanges from pollutants and paint. The tapered shape ensures a firm adherence to the pipe collar. Compatible with DIN and ANSI flanges.
Sağlam Yüz Koruyucu; kir, nem, boya ve kumlama gibi işlerde koruyucu kalkan görevi görür.Bağlantı elemanı gerektirmez.Dayanıklı malzeme Malzeme: LDPE Renk: Sarı Seri Kodu: SR1354
Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Flanş Kapakları içten kaplamalı flanşları korumak için idealdir ve eksiksiz bir flanş koruması sağlar.Tüm flanş yüzü tipleri ve cıvata delikleri için uygundur.Esnek, dayanıklı ve kolay takılır. Malzeme: PE Renk: Yellow Seri Kodu: SR1353
Flange Protector Retainer Plugs secure flange protection discs to pipe flange assemblies. Features a dual-function design that combines flange protection and retention capabilities.
Flanş Koruyucu Tespit Tapaları, tam yüzey koruyucu diskleri flanş yüzeyine emniyetli bir şekilde tespit eder.
Saplamalı Tam Yüzey Flanş Koruyucu, yüksek basınçlı uygulamalarda tam yüzey kaplaması ve delik koruması sağlar. Tırnaklar flanş cıvata deliklerine güvenli bir şekilde geçirilerek tam oturur.
İyi kimyasal dirence sahip ekonomik malzemeden mamuldür. Bu ürünler SAE Kod 61 (3000 ila 5000 PSI arasında) ve SAE Kod 62 (6000 PSI) için koruma sağlar.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin