Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kablo Sargıları ve Manşonları

 (7 Ürün grupları)


Aşınmaya Karşı Kablo Manşonları

Braided cable sleeve to protect against abrasion.

Aşınmaya Karşı Örgülü Kablo Manşonları

Braided Cable Sleeves that will protect cables and pipes against abrasion.

Series Code :SR1106

Seri Kodu: SR1106

Kablo Manşonları - Genişletilebilir/PPS UL94V-0

Expandable sleeves to ease assembly. These sleeves fit a range of diameter cables and protect against abrasion in application.

Kablo Manşonları - Isıl Koruma

Braided cable sleeves are typically used with cables or wires, and offer thermal protection and high abrasion resistance. Soft feel and smooth appearance makes installation easy, and is easily cut with standard scissors. Operating Range: -320F to 662F (-196C to 350C).

  • Material: Nomex™ Fibre
  • UL94 V0 Flame Rated
  • Colour: Natural

Kablo Sargıları - Kendiliğinden Kapanan/Örgülü

Self closing cable sleeves; the overlap design means it can be installed after cables have already been assembled.

Kablo Sargıları - Spiral

A lightweight and protective wrap which provides a cost-effective hose and cable protection.

Yarık Donanım Sargısı

This Cable Wrap is crush resistant and is a tough durable protection for cable looms. It protects against damage and wear without restricting its flexibility. It is easy to install with a special tool.

Series Code :SR1723

Seri Kodu: SR1723