Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

PCB LED Montaj Donanımı

 (5 Ürün grupları)


LED Ara Parçaları

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Seri Kodu: SRLEDS1E

LED Ara Parçaları - Yuvarlak, Metrik Ara Parçaları

These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly

LED Ayakları

These LED mounts allow LEDs to be mounted vertically or at a 90 angle. They can be mounted easily by hand. There are two styles that accomodate both T-1 and T-1 3/4 LEDs.

LED Aydınlatma Boruları

LED Light Pipes transport the light so to the desired area making it a crystal clear. Made in Clear Polycarbonate. They are available with either a flat or domed front shape. They provide ESD protection by isolating the PCB from potential contact.

LED Tutucu

These LED Holders holds a T-1 3/4 LED to a panel. They are easily snapped into standard panel holes by hand. Once the holder is snapped into the hole, the LED will lock into place when inserted from the rear of the panel. They provide a secure and attractive display.