Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(4 Ürün grupları)
Adjustable Torque Hinges articulate and secure the panel, removing the need for a gas strut or lid stay. They provide resistance to free movement, prevent sudden or unexpected closure and lower the danger of harm or injury.
Unlike traditional hinges, they allow for precise control over the force necessary to rotate or keep a panel, lid or display in place. The amount of torque can be adjusted by turning the built-in screw. This feature enhances performance in applications that require stability and accurate positioning such as medical equipment, industrial enclosures and consumer electronics. Malzeme: Alüminyum, Nylon, POM, PA, Acetal Polymer Renk: , Black, White, Natural Seri Kodu: SR2699, SR5098, SR2399, SR5425, SR491, SR1501
Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.
These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.
These Dual Axis Torque Hinges are made from Stainless Steel and are ideal for use as pivoting monitor mounts. The fixed torque value allows the hinge to swivel in a smooth and controlled fashion in either direction.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin