Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Hidrolik Hortum Kayışları ve Kelepçeleri

 (6 Ürün grupları)

Hidrolik hortum kavrama kayışları, hortumun doğal olarak uzamasını ve hortumdaki basınç değişirken hasar görmeden geri çekilmesini sağlar. Naylondan imal edilmiş dayanıklı kavrama kayışlarımız, kanca ve halka olarak mevcuttur ve nikel kaplamalı çelik ve delrin gibi birçok farklı toka malzemeleriyle sunulur.

Bundling Straps

Bundling Straps are used to bundle hydraulic hose assemblies or cables together. Available in various lengths. They can be used several times, depending on the purpose.

Malzeme: PP Renk: Black Seri Kodu:

Hortum ve Boru Kavrama Kayışları - Kavrama Kayışları

Hose and Tubing Cinch Straps, include a hoop and loop construction. This securely secures hoses, while allowing them to expand and contract as pressure changes. Durable and provides a safe, adjustable and simple fastening solution. Two options to choose from.

  • Have a hook and loop design that firmly holds hoses, enabling them to expand and contract as pressure fluctuates
  • It is resistant to chemicals and can sustain high temperatures.
  • It is used in industrial and automotive applications.
Malzeme: Nylon Woven Hook & Loop;Nickel Plated Steel, Nylon Woven Hook & Loop;Delrin Renk: Black Seri Kodu: SR1099

Plastik Hortum Kelepçeleri

Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.

  • Designed to provide a secure and superior seal to hoses and tubing to fittings.
  • Features a push lock, which allows for easy installation and removal.
  • Suitable for automotive, industrial and plumbing applications.
Malzeme: PA, PA66 Renk: Black, White, Natural, Grey Seri Kodu: SRV0000, SRV0002, SRV0001, SR1934, SRSHC

Hortum Manşonu Yüksükleri

Sleeve Ferrules are used to secure the hose protection sleeve by crimping it to the hose. This prevents damage and leaks, and protects hoses from wear, pressure and corrosion.

  • Used to seal the sleeve on a hose.
  • Crimped on to hose assembly.
Malzeme: Alüminyum Renk: Alüminyum Seri Kodu: SR1098

T Başlı Cıvata Hortum Kelepçeleri

T-Bolt Hose Clamps are designed to connect pipes and hoses that require a tight, leakproof seal at high pressures. Features a strong structure with full bushings. Contains a bridge, robust rings and three-point welds for strength and security. The raised bolt head makes tightening easier.

  • Designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal
  • Are long-lasting and resistant to corrosion and wear.
  • Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
Malzeme: Stainless steel AISI 304/W4, Stainless steel AISI 430/W2 Renk: Natural Seri Kodu: SR6122, SR6101

Sonsuz Vidalı Hortum Kelepçeleri

Worm Drive Hose Clamps are designed to fasten hoses to fittings, and other connectors. To reduce hose distortion when clamping a flexible rubber hose, use a stamped band with rolled edges rather than a perforated one. The strap splits from the hose housing, allowing installation and removal without disconnecting the hose or tube. Used in a variety of fields, including automotive, plumbing and HVAC.

  • Consists of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped.
  • Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal.
  • Used in various industries, including automotive, plumbing and HVAC.
Malzeme: Stainless steel AISI 430/W2, Stainless steel AISI 304/W4 Renk: Natural Seri Kodu: SR6100, SR6121