Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(32 Ürün grupları)
PEEK’den imal edilen Altıgen somunlar yüksek mekanik güce, mükemmel kimyasal dirence ve ısı dengesine sahiptir.
Tipik metal veya diğer plastik somunların aşınabileceği sert ortamlar için idealdir. Altıgen tasarım standart aletler kullanarak kolay montaja izin verir. Çok çeşitli dişli kurulumlar için güvenli ve güvenilir bir oturma sağlar.
Somunlar 260 C’ye kadar ısılarda yapısal bütünlüklerini ve performanslarını muhafaza ederek tıp, elektronik ve otomotiv sektörlerinde kullanım için idealdir. Malzeme: PEEK Renk: Beige Seri Kodu: SR2014
These Button Thread Nuts - Kwik Nuts are designed to provide a secure and rapid fastening mechanism. Simply push down the thread length to the correct location and lock it in place with a 180 turn for press-fit installation.
It produces a more secure fastening by reducing the danger of nut back-off due to vibrations or dynamic loads. It also makes them particularly ideal for applications involving severe weights or high-pressure situations, assuring excellent performance and lifespan of the secured assembly. Used in applications such as electronics, automobiles, and heavy machinery.
Cage nuts are designed to be used in a square or rectangular hole in a panel. It protects equipment from stripped threads and allows for easy attachment of server rack equipment. Because the sheet metal is too thin to tap or thread, the metal nut may be easily replaced if the threads are destroyed.
It provides a secure and stable connection and is a tool-free solution, making installation easier and eliminating the need for additional tools. Once inserted, it keeps firmly in place, ensuring a connection that can endure vibrations and other external forces. Used in applications such as electronic equipment, telecommunications such as frames and cabinets or industrial machinery. Available in M5, M6 and M8 thread sizes.
Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.
Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.
These Dome Nuts are a durable, reliable, and versatile fastening solution. Their dome-shaped design provides improved grip and stability when connecting different materials. It is great for covering and protecting a bolt or screw while offering a neat appearance in various applications.
It is used in applications where the nut must be electrically, chemically, and thermally resistant and aesthetically beautiful. It also locks into place and is lightweight. Suitable for a wide range of applications such as electrical circuit breakers and fuse, electronics, and machinery.
Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.
Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.
Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.
It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.
Dahili Sızdırmazlık Somunları, entegre sızdırmazlık özelliğine sahip olup somun ve sızdırmazlık işlevlerini tek bir parçada birleştirir. Güvenilir bir bağlantı sağlayan bu somunlar, kurulum sürecini basitleştirir ve başka sızdırmazlık parçası ihtiyacını ortadan kaldırır. Su, toz ve diğer kirleticilerin girmesini önleyerek çift yönlü sızdırmazlık sağlar.
Dahili Kubbeli Sızdırmazlık Somunları, somun ve eşleşen parça arasına sıkıştırılan bir O-Halka içerir.
-100C ile +260C arası sıcaklıklara uygundur ve yeniden kullanılabilir. Dahili Sızdırmazlık Somunları, dolaplar gibi uygulamalarda ve otomotiv, makine ve elektrik sektörlerinde kullanılır.
Dahili Sızdırmazlık Somunları, entegre sızdırmazlık özelliğine sahip olup somun ve sızdırmazlık işlevlerini tek bir parçada birleştirir. Güvenilir bir bağlantı sağlayan bu somunlar, kurulum sürecini basitleştirir ve başka sızdırmazlık parçası ihtiyacını ortadan kaldırır. Su, toz ve diğer kirleticilerin girmesini önleyerek çift yönlü sızdırmazlık sağlar.
Dahili Altıgen Sızdırmazlık Somunları, somun ve eşleşen parça arasına sıkıştırılan bir O-Halka içerir.
-100C ile +260C arası sıcaklıklara uygundur ve yeniden kullanılabilir. Dahili Sızdırmazlık Somunları, dolaplar gibi uygulamalarda ve otomotiv, makine ve elektrik sektörlerinde kullanılır.
These knurled nuts have a conical design. They feature a knurled outer surface that ensures a secure grip, allowing them to be tightened and loosened quickly and easily without the use of tools. In addition, the textured pattern improves grip, eliminates slippage and ensures a solid hold.
The tapered design also provides greater pressure distribution, resulting in a more even and secure tightening. Its plastic material allows it to withstand repeated use exposed to various weather conditions and resist corrosion or rust. Common applications include electronics, automotive, industrial machinery and switchboards.
These Knurled Thumb Nuts are a type of nut with a knurled exterior diameter (surface). This design allows for manual hand tightening while securing the nut into a handle or cover. It is self-lubricating and resistant to moisture, liquids, chemicals, vapour, and salt water. It possesses strong strength and stiffness, as well as good impact properties.
Ideal for technical products that require great dimensional stability and endurance at higher working temperatures. Operational temperatures can temporarily reach 100 to 120 degrees Celsius for non-critical items. Commonly used in applications such as electrical components, automotive, industrial machinery or commercial.
A Flange Nut is a hex nut with a flange on the base, acting as an integrated washer. This spreads the load and prevents damage to the part, while also reducing the risk of the nut loosening in application.
Geçme Kilit Somunları, hızlı montaj ve sıkı tespit için tasarlanmış olup vida veya cıvataların dönmesini, kaymasını ve gevşemesini önler. Uzun dişlilerde zaman alıcı sıkma ve gevşetme işlemini ve dişlerin kırılma riskini ortadan kaldırır.
Çinko kaplamalı olduğundan paslanmaya dirençlidir. Kırık veya 20 derece açıya kadar bükülmüş kirişlere geçirilebilir. Dış mekan kullanımı için uygundur, bakım gerektirmez ve tekrar kullanılabilir. %50 daha hızlı takılıp sökülebildiğinden kullanırken fazla zaman ve çaba gerektirmez.
Dar alanlarda kolayca takılabilir ve özel bir anahtar gerektirmez. Tek yapmanız gereken, kilit somununu açıp istediğiniz konuma yerleştirmek, ardından bir anahtarla sıkmaktır. Ayrıca, +150C sıcaklıklara dayanabilir. İnşaat, iskele, otomotiv ve mekanik uygulamalarda yaygın olarak kullanılır.
Locking Nuts prevent any loosening thanks to their excellent anti-vibration properties.
Standard Hex Nuts - Metal are essential fasteners that provide reliable and secure connections in various applications. These nuts feature a hexagonal shape with internal threads, allowing them to be easily tightened onto bolts, screws, or threaded rods. Manufactured using high-quality metal materials such as steel or stainless steel, Standard Hex Nuts offer excellent strength, durability, and resistance to corrosion. The versatile design and reliable performance of these nuts make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Metal is their compatibility with a wide range of fasteners. The hexagonal shape enables easy gripping and tightening using a standard wrench or spanner, providing a secure and tight connection. The internal threads of these nuts ensure a precise fit with corresponding bolts or screws, preventing loosening or slipping over time. Standard Hex Nuts - Metal are available in different sizes, thread pitches, and materials, allowing for customization based on specific application requirements. Additionally, their metal construction offers excellent strength and durability, making them capable of withstanding high loads and harsh environmental conditions.
Standard Hex Nuts - Plastic are versatile and lightweight fasteners that offer reliable and secure connections in a variety of applications. These nuts feature a hexagonal shape with internal threads, allowing for easy tightening onto bolts, screws, or threaded rods. Manufactured using high-quality plastic materials such as nylon or polypropylene, Standard Hex Nuts - Plastic provide excellent resistance to corrosion, chemicals, and electrical conductivity. Their unique characteristics make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Plastic is their lightweight and non-conductive nature. Plastic nuts are significantly lighter than their metal counterparts, making them ideal for applications where weight reduction is crucial. The non-conductive property of plastic ensures electrical insulation, preventing the risk of short circuits or electrical interference. Standard Hex Nuts - Plastic are available in various sizes and thread pitches, providing flexibility for different applications. Additionally, their plastic construction offers resistance to corrosion, chemicals, and harsh environmental conditions, making them suitable for both indoor and outdoor use.
Wall Plugs are used with screws as a fixing solution for a range of applications in both the commercial and domestic building industry, including for a range of home improvement and do-it-yourself (DIY) projects such as, the hanging of framed pictures, shelves and other wall mounted displays.
These cost-effective plugs are an easy to use fixing with a simple, push-fit design that are typically used for dry lining. They are able to support light weights and are ideally used with self-drilling, piercing and self-tapping screws.
To install a wall plug you will require the use of several tools, including; a drill, a hammer and a screwdriver. Wall plugs cannot be screwed directly into a wall or plasterboard, but instead inserted into a pre-drilled hole. To removed a wall plug, simply use a pair of pliers.
Wing & Fly Nuts are essential fasteners designed to provide secure and convenient assembly solutions in various industries. Specifically, Metal Wing Nuts are a popular choice due to their unique characteristics and numerous benefits. With their distinct wing-like projections, these nuts offer easy installation and removal without the need for additional tools. Metal Wing Nuts excel in applications where quick adjustments, frequent disassembly, or hand tightening is required.
One of the main characteristics of Metal Wing Nuts is their robust construction. These nuts are typically made from high-quality metal alloys, ensuring strength, durability, and resistance to corrosion. The wing-like projections on the sides of the nuts provide an ergonomic grip, allowing for easy hand tightening or loosening. This feature eliminates the need for specialized tools, saving time and effort during assembly or maintenance tasks. Metal Wing Nuts are available in various sizes and thread types, allowing for compatibility with a wide range of bolts and threaded rods.
Fly Nuts are a type of Wing Nut, which are sometimes known as Finger Nuts. This is because the Fly Nut, like Wing Nuts, has two thumb tabs (or wings) on either side that provide extra grip during assembly. This allows for tool-free installation and removal, which is also quick and easy.
Our Fly Nut range is made from Nylon 6/6, and is available in a Natural appearance or in White RAL 9010. Two variations of these nuts are available; the first features wings that are aligned with nuts body length, and the others wings exceed the length of the body.
Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.
Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.
The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.
Sızdırmazlık cıvataları, O-Halka ile tasarlanmış bir bağlantı elemanı olup çeşitli uygulamalarda gaz ve sıvı gibi kirleticilere karşı çift yönlü güvenli koruma sağlayarak hassas ekipmanlarda hasar riskini en az indirir. Su, toz ve diğer kirleticilerin girmesini önleyerek emniyetli ve güvenilir bir bağlantı sağlar.
Altıgen başlı sızdırmazlık cıvataları, cıvatanın başı ile eşleşen yüzey arasında bastırılıp sıkıştırılan bir O-Halka ile tam sızdırmazlık sağlar. Paslanmaz Çelikten mamul vidalar, korozyona dayanıklıdır ve biraz manyetiktir. Korozyona karşı iyi direnç sunan ve biraz manyetik olan paslanmaz çelikten mamuldür.
Dahili Sızdırmazlık Cıvataları, boru, valf ve pompalar gibi uygulamalarda dişli ve dişsiz deliklerde kullanılır. Sızdırmazlık cıvataları, dolaplar gibi uygulamalarda dişli ve dişsiz deliklerde ya da otomotiv ve elektrik sektörlerinde kullanılır. Lütfen dikkat: Sızdırmazlık cıvatalarımız, sızdırmazlık özelliği gereken uygulamalarda kullanım için tasarlanmıştır. Sızdırmazlık özelliği gerektirmeyen standart bağlantı elemanlarıyla veya sızdırmazlık vidalarının sunduğu sızdırmazlık özelliğini sunmayan ve halkaya zarar verebilecek O-Halka ile karıştırılabilir.
Altıgen çelik somunlar sıkı tutuş sağlayıp titreşim veya hareket sebebiyle gevşemeyi önler. Normal bir anahtar veya kerpetenle kolayca sıkıştırılıp gevşetilir. Altıgen çelik somunlar sıkı tutuş sağlayıp titreşim veya hareket sebebiyle gevşemeyi önler. Normal bir anahtar veya kerpetenle kolayca sıkıştırılıp gevşetilir. Çelik veya paslanmaz çelik vida açma milleriyle düşük dönüş hızları, manuel kontrol, kelepçeleme, kilitleme ve sabit ağırlık alımı için kullanılır.
Malzemesi sayesinde yüksek sağlamlık ve dayanıklılığın yanı sıra somunun vidada takılmasını önlemek için yağlama gerektiren uygulamalarda kullanılır.
Bu ürünlerin otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır. Hem standart sağ el dişli hem sol el dişli altıgen çelik somunlar mevcuttur.
Lütfen dikkat: Çeliğin çelikle temas ettiği yüzeyler motorize hareketler için uygun değildir.
Joint Connector Nuts, are a joint connector that offers supreme protection against oxidation. The nut has a hexagonal drive that is suitable for an M5 Allen Key. This makes them quick and simple to install.
Commonly used in combination with Joint Connector Bolts to connect and join together component parts. They are suitable for wooden assemblies, including flat packed furniture and timber framing.
Available in a choice of thread sizes to suit your application.
Flanşlı Bilyeli Somunlar, bilyeli vida donanımlarının önemli bir bileşenidir. Doğrusal hareket sistemlerinde kullanılan hassas mühendislik eseri bileşenleridir. Adından da anlaşılacağı gibi bu somunlar yassı bir flanş ile somundan çıkan bir pim içerir, ek destek sağlar ve kolay takılır.
Döner hareketi doğrusal harekete dönüştürürken bilyeli vidalarla kullanılır. Somundaki bilyeli yataklar, bilyeli vida döndükçe bu parça boyunca yuvarlanarak pürüzsüz ve hassas doğrusal hareket oluşturur. Flanşın sıkı toleransı sayesinde asgari geri tepme ile yüksek hassaslık ve doğruluk sağlar.
Bu ürünler otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır. Bilyeli somunun manşondan çıkarılması bilyeli yatakların gevşeyerek kullanılmaz hale gelmesine sebep olabilir.
Flanşlı Bronz Somunlar, vida açma mili donanımlarının önemli bir bileşeni olup doğrusal hareket sistemlerinde yaygın olarak kullanılır. Yük altında düşük dönüş hareketiyle manuel ve motorize uygulamalarda idealdir. Vida açma milinde aşınmayı azaltan pürüzsüz bir yüzeye sahiptir.
Olağanüstü dayanıklıdır ve kendinden yağlama özelliğine sahiptir. Bronz malzeme, güvenilir performansı sayesinde vida açma mili donanımlarındaki en popüler seçeneklerden biridir.
Bu ürünlerin otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır. Hem standart sağ el dişli hem sol el dişli flanşlı bronz somunlar mevcuttur.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin