Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Stainless Steel PCB Montaj Sütunları

 (2 Ürün grupları)


Yuvarlak Dişsiz Metal Ara Parçaları

Round Spacers are a versatile universal assembly element, for use in all sectors.

Available as Nickel Plated Brass or Stainless Steel. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.

Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.

Ideal for decorative applications, such as displays and furniture.

  • DIN Rated.

İzolatörler

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

Series Code :SR2702

Seri Kodu: SR2702