Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

ISO Plastik Altıgen Somunlar

 (1 Ürün grubu)


Standart Altıgen Somunlar - Plastik

Standard Hex Nuts - Plastic are versatile and lightweight fasteners that offer reliable and secure connections in a variety of applications. These nuts feature a hexagonal shape with internal threads, allowing for easy tightening onto bolts, screws, or threaded rods. Manufactured using high-quality plastic materials such as nylon or polypropylene, Standard Hex Nuts - Plastic provide excellent resistance to corrosion, chemicals, and electrical conductivity. Their unique characteristics make them suitable for numerous industries and applications.

One of the main characteristics of Standard Hex Nuts - Plastic is their lightweight and non-conductive nature. Plastic nuts are significantly lighter than their metal counterparts, making them ideal for applications where weight reduction is crucial. The non-conductive property of plastic ensures electrical insulation, preventing the risk of short circuits or electrical interference. Standard Hex Nuts - Plastic are available in various sizes and thread pitches, providing flexibility for different applications. Additionally, their plastic construction offers resistance to corrosion, chemicals, and harsh environmental conditions, making them suitable for both indoor and outdoor use.

  • Material: PC, PA, PP, PVDF, PEEK
  • Colour: Natural, Brown, Black, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, , UL94 V-0


Series Code :SR1954

Seri Kodu: SR1954 ,SR2014