Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Diş Açılmamış Köprü Tutamak Tekerlekler

 (2 Ürün grupları)


Batmayan Tekerlekler

Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.

Çekme Tutamakları - Köprü Biçimli Plastik

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Material: Duroplast, Thermoplastic
  • Colour: White, Black, Yellow, Natural