Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

DIN Nylon Screw On Standard Yaprak Menteşeler

 (2 Ürün grupları)


Yaprak Menteşeler - Civatalı&Delikli

This collection of Leaf Hinges has a leaf-style design that provides a large contact area, for increased stability and load distribution. Unlike typical hinges, a screw and stud fastening system is used to ensure easy and secure installation on doors, panels and enclosures.

The screw offers a secure attachment, while the stud adds reinforcement, making them excellent for applications requiring regular usage and long-term dependability.

Commonly used in heavy-duty doors, machinery enclosures, access panels and automotive assemblies.

  • Can withstand the harsh operating conditions of generators.
Malzeme: Stainless Steel, Steel, Zinc Alloy, Polyamide, Die Cast Zinc Alloy, PA Renk: Steel, Silver, Black, Krom Seri Kodu: SR4599, SR5506, SR5507

Yapraklı Menteşeler - Havşalı Montaj

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

Series Code :SR5506

Seri Kodu: SR5506 ,SR5562